- Shop
- Normal Flow Filtration
- Depth Filtration
- Sartoclear® | Lenticular Module (Production |Large Scale)
Sartoclear® Single Layer Module 12", S020: 0.2 µm
Sartoclear® modules are designed in a lenticular format, perfect for clarification, manufacturing, and high throughput depth filtration integration with stainless-steel housings. Their stackable design facilitates efficient large-scale filtration across diverse applications.
- Article number:
- 29LS020-12-FA
- Piece
- 1
Sartoclear® modules are designed in a lenticular format, perfect for clarification, manufacturing, and high throughput depth filtration integration with stainless-steel housings. Their stackable design facilitates efficient large-scale filtration across diverse applications.
Overview
Specifications
Choose your Sartoclear® Depth Filter Cell Clarification and Contaminant Removal Technologies
The Sartoclear® Lenticular Module in 12-inch and 16-inch formats delivers 1.9 m² or 3.7 m² effective filtration area (EFA) to support large-scale bioprocesses within the Sartoclear® product family. Built on a proven blend of cellulose and diatomaceous earth, this depth filter medium ensures consistent, reliable clarification across a wide range of applications.
Key Features:
- Reliable clarification: Robust biomass separation using trusted normal-flow depth filtration.
- Scalability: Available in 12-inch (1.9 m² EFA) and 16-inch (3.7 m² EFA) formats; scale capacity by stacking modules in standard lenticular housings.
- Quality filtration medium: Captures a broad range of particulates to deliver clear filtrates essential for high-quality bioprocessing.
- User-friendly design: Compatible with flat adapters and standard housings for quick setup, changeover, and handling during assembling and disassembling.
- Process flexibility: Available in single-layer and double-layer grades to fine-tune retention, flux, and capacity.
Applications:
- Mammalian cell culture harvests
- Microbial lysates
- Removal of precipitates from serum and plasma
- Particle and colloid removal from process intermediates
- Media filtration
- Viral vectors (Adeno-associated virus)
Double Layer Grades:
- DL90 (First layer: 15 µm, second layer: 2 µm): For primary (coarse) clarification.
- DL75 (First layer: 10 µm, second layer: 2 µm): For primary clarification.
- DL60 (First layer: 8 µm, second layer: 0.8 µm): For primary or secondary clarification.
- DL20 (First layer: 0.8 µm, second layer: 0.4 µm): For secondary clarification post depth filtration, centrifuge, or perfusion.
- DL10 (First layer: 0.8 µm, second layer: 0.1 µm): For secondary clarification post depth filtration, centrifuge, or perfusion.
Single Layer Grades:
- S400 (8.0 µm): For primary (coarse) clarification.
- S200 (2.0 µm): For primary clarification.
- S080 (0.8 µm): For primary or secondary clarification.
- S040 (0.4 µm): For secondary clarification post depth filtration, centrifuge, or perfusion.
- S020 (0.2 µm): For secondary clarification post depth filtration, centrifuge, or perfusion.
- S010 (0.1 µm): For secondary clarification post depth filtration, centrifuge, or perfusion.
Select Sartoclear® Lenticular Modules for a filtration solution that combines proven depth media performance with the modular capacity and scalability your large-scale process demands. Achieve clear, consistent results with a format designed for efficiency and throughput.
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
-
ModalityHarvest | Cell Removal
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.125 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector InletFlat Adapter
Dimensions
-
Dimensions276 mm height
-
Filter Diameter⌀ 12 inch
-
Filtration Area1.9 m²
General Specifications
-
Capsule/Cartridge FormatLenticular Modules
-
Filter FormatDepth Filter Modules
-
Filtration LayerSingle layer
Materials of Construction
-
Filter MaterialCellulose and Diatomaceous Earth
Physicochemical Information
-
Retention RateS020: 0.2 µm
Product Information
-
BrandSartoclear®
-
Pack Size1 Piece per Package
-
Packaging1
Usage Protocols
-
Sterilization ProceduresIn-Line Steam Sterilization: at 121 °C, 30 min, 1 bar