Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Normal Flow Filtration
- Depth Filtration
- Sartoclear® | Lenticular Module (Production |Large Scale)
Sartoclear® Single Layer Module 12", S400: 8 µm
Clarification - Manufacturing - High Throughput Depth Filter
Sartoclear® modules are designed in a lenticular format, perfect for integration with stainless-steel housings. Their stackable design facilitates efficient large-scale filtration across diverse applications.
Retention Rate
Filtration Area
Filter Diameter
- Item No.:
- 29LS400-12-FA
- Piece
- 1
Sartoclear® Single Layer Module 12", S400: 8 µm
Clarification - Manufacturing - High Throughput Depth Filter
Sartoclear® modules are designed in a lenticular format, perfect for integration with stainless-steel housings. Their stackable design facilitates efficient large-scale filtration across diverse applications.
Overview
Specifications
Choose your Sartoclear® Depth Filter Cell Clarification and Contaminant Removal Technologies
Sartoclear® Depth Filter Lenticular Modules are stackable depth filters for use in stainless steel housings, which are often used in large scale manufacturing facilities for biologicals.
Applications:
- Mammalian cell culture harvests
- Microbial lysates
- Removal of precipitates from sera and plasma
- Particle and colloid removal from process intermediates
- Media Filtration
Double Layer Grades:
- DL90 (First Layer: 15 µm, Second Layer: 2 µm): For primary (coarse) clarification.
- DL75 (First Layer: 10 µm, Second Layer: 2 µm): For primary clarification, and in AAV clarification, it can serve as a single-stage solution followed by a sterilizing grade filter.
- DL60 (First Layer: 8 µm, Second Layer: 0.8 µm): For primary or secondary clarification, and in some cases, as a single-stage clarification solution followed by a sterilizing grade (e.g., AAV clarification).
- DL20 (First Layer: 0.8 µm, Second Layer: 0.4 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.
- DL10 (First Layer: 0.8 µm, Second Layer: 0.1 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.125 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector InletFlat Adapter
Dimensions
-
Dimensions276 mm height
-
Filter Diameter⌀ 12 inch
-
Filtration Area1.9 m²
General Specifications
-
Capsule/Cartridge FormatLenticular Modules
-
Filter FormatDepth Filter Modules
-
Filtration LayerSingle layer
Materials of Construction
-
Filter MaterialCellulose and Diatomaceous Earth
Physicochemical Information
-
Retention RateS400: 8 µm
Product Information
-
BrandSartoclear®
-
Pack Size1 Piece per Package
-
Packaging1
Usage Protocols
-
Sterilization ProceduresIn-Line Steam Sterilization: at 121 °C, 30 min, 1 bar