- Shop
- Normal Flow Filtration
- Depth Filtration
- Sartoclear® | Cassette (Production | Small Scale | Large Scale
Sartoclear® Cassette 0.8 m², DL10: 0.8 | 0.1 µm
Sartoclear® Cassettes offer a flexible and modular single-use approach for clarification, manufacturing, and high throughput depth filtration, enabling seamless adaptation of different process volumes.
- Article number:
- 29XDL10-FCC
- Piece
- 1
Sartoclear® Cassettes offer a flexible and modular single-use approach for clarification, manufacturing, and high throughput depth filtration, enabling seamless adaptation of different process volumes.
Overview
Specifications
Choose your Sartoclear® Depth Filter Cell Clarification and Contaminant Removal Technologies
The Sartoclear® Cassette with 0.2, 0.4 or 0.8 m² Effective Filtration Area (EFA) is tailored for pilot, small scale and up to large scale processes within the Sartoclear® product family. It utilizes a reliable blend of cellulose and diatomaceous earth, providing a depth filter medium that consistently delivers excellent results.
Key Features:
- Reliable Clarification: With the Sartoclear® Cassette, expect robust biomass separation using the trusted normal flow depth filtration method.
- Ideal for Pilot and Small Scale Processes: With 0.2 m² EFA this cassette is offering the smallest filtration area off all three cassettes and is therefore built for pilot and small scale processing, offering a flexible and modular single-use system that easily scales with your process requirements.
- Quality Filtration Medium: The cassette's filter medium is designed to capture a wide range of particulates, providing a clear filtrate essential for high-quality bioprocessing.
- User-Friendly Design: The cassette format is designed for convenience, offering easy handling during assemlbing and disassembling.
- Scalable Results: With the modular cassette format, the Sartoclear® Cassette with 0.2 m² EFA is perfect for pilot processes, offering a scalable solution as you transition to larger scale operations.
Applications:
- Mammalian cell culture harvests
- Microbial lysates
- Removal of precipitates from serum and plasma
- Particle and colloid removal from process intermediates
- Media filtration
- Viral vectors (Adeno-associated virus)
Double Layer Grades:
- DL90 (First Layer: 15 µm, Second Layer: 2 µm): For primary (coarse) clarification.
- DL75 (First Layer: 10 µm, Second Layer: 2 µm): For primary clarification, and in AAV clarification, it can serve as a single-stage solution followed by a sterile filter.
- DL60 (First Layer: 8 µm, Second Layer: 0.8 µm): For primary or secondary clarification, and in some cases, as a single-stage clarification solution followed by a sterile filter (e.g., AAV clarification).
- DL20 (First Layer: 0.8 µm, Second Layer: 0.4 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.
- DL10 (First Layer: 0.8 µm, Second Layer: 0.1 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.
Select the Sartoclear® Cassette for a filtration solution that not only upholds the reliability of proven methods but also offers the modular capacity essential for processing. This is where high performance meets large-scale adaptability.
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
-
ModalityHarvest | Cell Removal
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.125 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet1.5" Sanitary
-
Connector Outlet1.5" Sanitary
Dimensions
-
Dimensions WxDxH634 x 104 x 387 mm
-
Filtration Area0.8 m²
General Specifications
-
Capsule/Cartridge FormatCassette
-
Filter FormatCassettes
-
Filtration LayerDouble layer
Materials of Construction
-
Filter MaterialCellulose and Diatomaceous Earth
Physicochemical Information
-
Retention RateDL10: 0.8 µm | 0.1 µm
Product Information
-
BrandSartoclear®
-
Pack Size1 Piece per Package
Usage Protocols
-
Sterilization ProceduresNon-sterilizable