Sartocube® Q Cassette | Hydrosart® | 30kDa mAb | 3.09m² | Q-Screen

The Sartocon® and Sartocube® Q Hydrosart® 30 kDa mAb is a TFF cassette optimized for fast, efficient mAb processing.

  • 30% higher flux: Supports fast mAb concentration.
  • Hydrosart membrane: Stable, non-fouling cellulose.
  • Scalable design: From development to manufacturing.
Filtration Area
Article number: 
3021446030Q-BSW
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocube® Q Cassette | Hydrosart® | 30kDa mAb | 3.09m² | Q-Screen
Sartocube® Q Cassette | Hydrosart® | 30kDa mAb | 3.09m² | Q-Screen

The Sartocon® and Sartocube® Q Hydrosart® 30 kDa mAb is a TFF cassette optimized for fast, efficient mAb processing.

  • 30% higher flux: Supports fast mAb concentration.
  • Hydrosart membrane: Stable, non-fouling cellulose.
  • Scalable design: From development to manufacturing.
Item No.:
3021446030Q-BSW

Overview

Specifications

Ultrafiltration 30 kDa mAb TFF Cassette Solutions

The Sartocon® and Sartocube® Q Hydrosart® 30 kDa mAb is a cassette, specifically optimized for fast and efficient monoclonal antibody processing. Our cassette designs are self-sealing and feature enlarged feed and retentate ports for gentle product handling. They offer full scalability from development to large-scale manufacturing, thanks to consistent cassette geometry.

Our Hydrosart® 30kDa mAb membrane is a high-performance, stabilized cellulose-based membrane, optimized for monoclonal antibody processing.

  • Extremely hydrophilic, ensuring non-protein binding and virtually non-fouling properties
  • Exceptionally cleanable, with high caustic stability, providing a long-life cycle with stable flux and retention performance

Available Screen Types:

The new Sartocon® Q Hydrosart® 30 kDa mAb Cassette features the new Q-Screen design for final viscosities between 3-30 cP, combined with an mAb optimized 30 kDa cut off.

Typical applications:

  • Concentration of monoclonal antibodies (mAbs)
  • Volume reduction of buffer exchange

This new cassette type was specifically optimized for monoclonal antibody applications but is also suitable for molecules of similar size, as well as e.g. bispecific antibodies.

Formats and Filtration Area.

Sartorius TFF cassettes are available in multiple size formats.

  • Sartocon® Slice 100 and Sartocon® Slice 200 are ideal for reduced volume handling during development
  • Sartocon® Slice formats are optimal for small-scale production or small volume pilot runs
  • Sartocon® and Sartocube® are perfect for large-scale production

Accessories

  • All microfiltration cassettes fit into Sartocon® and Sartoflow® holders for modular scale-up
  • Wide range of Sartoflow® systems available to suit different process scales and requirements
  • Configurations support flexible process development, optimization, and integration in manufacturing

Compliance and quality

Sartorius TFF products comply with global regulatory and quality standards (see specification area) and are tested for integrity during final release.

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Channel Height
    Q-Screen (Medium viscosity)
  • Filtration Area
    3.09 m²
  • Flow Channel Geometry
    Viscosity 3–30 cp

General Specifications

  • Cassette Format
    Sartocube® Cassettes
  • Filter Class
    Ultrafilter
  • Filter Format
    Cassettes

Materials of Construction

  • Membrane Material
    Hydrosart®
  • Sealing Compound
    Silicone White (High chemical resistance)
  • Spacer
    Polysulfone

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 2 – 14

Physicochemical Information

  • MWCO
    30 kDa mAb
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Brand
    Sartocube®
  • Pack Size
    1