Sartocon® Slice Dummy Cassette for C.I.P.

CIP (Clean-In-Place) flush cassettes are the ideal solution for sanitization of various filter holders. The CIP system cleans in place to reduce process and validation time while lowering costs.

Item No.: 
3050000000E--SG
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® Slice Dummy Cassette for C.I.P.
Sartocon® Slice Dummy Cassette for C.I.P.

CIP (Clean-In-Place) flush cassettes are the ideal solution for sanitization of various filter holders. The CIP system cleans in place to reduce process and validation time while lowering costs.

Item No.:
3050000000E--SG
Number of pieces
1

Overview

Specifications

CIP (Clean-In-Place) flush cassettes are the ideal solution for sanitization of various filter holders. The CIP system cleans in place to reduce process and validation time while lowering costs. Sanitization of experimental and production processes are extremely important in today’s biopharmaceutical world. Federal and other institute-based standards require that drug manufacturers provide documentation of the sterility and cleanability of equipment used in the manufacturing process.

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Flow Channel Geometry
    Protein conc. >20% /or viscosity above.3cp

General Specifications

  • Cassette Format
    Sartocon® Slice Cassettes
  • Filter Configuration
    Flush Cassette without Membrane
  • Filter Format
    Dummy Cassettes

Materials of Construction

  • Sealing Compound
    Silicone Grey
  • Spacer
    • Polypropylene (PP)
    • Polyvinylidene fluoride (PVDF)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Brand
    Sartocon®
  • Pack Size
    1