- Shop
- Tangential Flow Filtration (TFF)
- TFF Cassettes
- Standard Cassettes
- Sartocon® and Sartocube® | TFF Microfiltration Cassettes
Sartocon® Slice Cassette | Hydrosart® | 0.45µm | 0.1m²
Sartocon® TFF microfiltration cassettes enable efficient cell harvest, bioburden reduction, and clarification across scales.
- Two membrane options: PES 0.1 µm and Hydrosart® 0.45 µm / 0.2 µm
- Suitable from lab to manufacturing scale
- Self-sealing, fully scalable cassette designs
Pore Size
Filtration Area
Membrane Material
- Price (USD)
- $1,620.00
- Article number:
- 3051860601W--SW
- Piece
- 1
Sartocon® Slice Cassette | Hydrosart® | 0.45µm | 0.1m²
Sartocon® TFF microfiltration cassettes enable efficient cell harvest, bioburden reduction, and clarification across scales.
- Two membrane options: PES 0.1 µm and Hydrosart® 0.45 µm / 0.2 µm
- Suitable from lab to manufacturing scale
- Self-sealing, fully scalable cassette designs
Price (USD):
$1,620.00
Overview
Specifications
Choose your Sartocon® and Sartocube® | TFF Microfiltration | Cassettes
Microfiltration TFF Cassette Solutions
Sartocon® and Sartocube® Microfiltration cassettes deliver high-performance separation combined with easy handling across various applications. Our cassette designs are self-sealing and feature enlarged feed and retentate ports for gentle product handling. They offer full scalability from development to large-scale manufacturing, thanks to consistent cassette geometry.
Membrane Types
- Hydrosart® membranes are stabilized cellulose derivatives with a broad pH and temperature range. They are hydrophilic, non-protein binding, and virtually non-fouling, supporting a consistently high flux
- Our polyethersulfone (PES) membrane offers high flux rates for fast processing, a stable polymer structure with a broad pH range (1–14) and good temperature tolerance, and minimal product loss thanks to its low-adsorptive material
Formats and Filtration Area.
Sartorius TFF cassettes are available in multiple size formats.
- Sartocon® Slice 200 are ideal for reduced volume handling during development
- Sartocon® Slice formats are optimal for small-scale production or small volume pilot runs
- Sartocon® and Sartocube® are perfect for large-scale production
Accessories
- All microfiltration cassettes fit into Sartocon® and Sartoflow® holders for modular scale-up
- Wide range of Sartoflow® systems available to suit different process scales and requirements
- Configurations support flexible process development, optimization, and integration in manufacturing
Applications In Biopharmaceutical Processing
- Typical use cases include cell harvest, concentration and washing steps in upstream and downstream workflows
- Hydrosart® microfiltration cassettes are used for mammalian cell harvest, bacteria, yeast removal, etc.
- PES microfiltration cassettes support mammalian cell removal and reduction of mycoplasma, bacteria, etc.
Applications
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filtration Area0.1 m²
-
Flow Channel GeometryMicrofilter Wide Spacer
General Specifications
-
Cassette FormatSartocon® Slice Cassettes
-
Filter ClassMicrofilter
Materials of Construction
-
Membrane MaterialHydrosart®
-
Sealing CompoundSilicone White (High chemical resistance)
-
Spacer
-
Polypropylene (PP)
- Polyvinylidene fluoride (PVDF)
-
Polypropylene (PP)
Operating Conditions
-
Maximum Inlet Pressure4 bar
-
pH StabilitypH 2 – 14
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.45 µm
Product Information
-
BrandSartocon®
-
Pack Size1