- Shop
- Tangential Flow Filtration (TFF)
- TFF Holders & Accessories
- Sartocon® Filter Holders
Sartocon® Slice SC | Hydraulic Holder
Key Features
- Self-draining and self-venting thanks to vertical positioning
- Large retentate channels for low pressure drop
- Easy installation
- Low hold-up volume
- Monolithic design
- All ports located on the product plate
Cassette Capacity
Mirror Inverted
Connections
- Article number:
- 3D540SQ01-01
Sartocon® Slice SC | Hydraulic Holder
Key Features
- Self-draining and self-venting thanks to vertical positioning
- Large retentate channels for low pressure drop
- Easy installation
- Low hold-up volume
- Monolithic design
- All ports located on the product plate
Overview
Specifications
Choose your Tangential Flow Filtration (TFF) Filter Holders
Sartocon® Filter Holders Portfolio
The Sartocon® filter holders portfolio contains the following products:
- Sartocon® Slice 200
- Sartocon® Slice
- Sartocon® Slice SC
- Sartocon® 2 Plus
Consumables for Sartocon® Filter Holders
Sartocon® filter holders are available for the following TFF Cassette types:
- Sartocon® Slice 200 Cassettes
- Sartocon® Slice Cassettes
- Sartocon® Cassettes
- Sartocube® Cassettes
Disclaimer: Please note that the TFF Cassettes are not included with the Sartocon® filter holders and must be ordered separately.
Accessories for Sartocon® Slice Filter Holders
The Sartocon® Slice filter holders are compatible with the following accessories:
- Sartocon® Slice SU Adapter (17521---114-C)
- Sartocon® Slice Flush Plate PP (305030C-C)
- Sartocon® Slice CIP Flush Cassette (3050000000E--SG)
Disclaimer: Please note that no accessories are included with the Sartocon® Slice filter holders and must be ordered separately.
Accessories for Sartocon® 2 Plus Filter Holders
The Sartocon® 2 Plus filter holders are compatible with the following accessories:
- Torque Wrench for Sartocon® 2 Plus Holder (17128)
- Socket, 27 mm (6986135)
- Sartocon® Single Use Adapter Plates (17546---113-C)
- Sartocon® Flush Plate PP (302030C-C)
- Sartocon® CIP Flush Cassette (3020000000E--SG)
- Sartocon® Dummy Modules PP 20 mm (302020D-C)
- Sartocon® Dummy Modules PP 40 mm (302040D-C)
- Sartocon® Dummy Modules PP 100 mm (302100D-C)
Disclaimer: Please note that no accessories are included with the Sartocon® 2 Plus filter holders and must be ordered separately.
Standards for Sartocon® Filter Holders
- DIN Standard: Complies with German Institute for Standardization (DIN) norms.
- ISO Standard: Meets International Organization for Standardization (ISO) requirements.
- JIS-G Standard: Adheres to Japanese Industrial Standards (JIS-G).
- Zoll Standard: Conforms to Zoll (customs) regulations.
Applications
-
Application
-
Concentration
-
Diafiltration
-
Protein
-
Vaccine
- Antibody
-
Concentration
-
Application Area
-
Process development
-
Preclinical and clinical studies
-
Pilot
- Production
-
Process development
Product Information
-
Brand
-
Sartocon® 2 plus
-
Sartocon® Slice
-
Sartocon® Slice 200
- Sartocon®
-
Sartocon® 2 plus
-
Filter TypeTFF