Ambr® CF Filter Hydrosart 2 kD
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.
The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s.
The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
- Price (USD):
- $390.00
- Item No.:
- 3MA1441910
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Ambr® CF Filter
The Hydrosart® Membrane
Hydrosart® is a cross linked regenerated cellulose based membrane that has been optimized for the Biopharmaceutical industry.
The Hydrosart® membrane is a robust polymer that can operate over a broad pH range.
Hydrosart® is also extremely hydrophilic, making it non-protein binding and non-fouling.
Membrane depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations.
These features make Hydrosart® an ideal membrane for Biopharmaceutical applications.
Applications
-
ApplicationUltrafiltration
-
IndustryPharma / Biotech
Dimensions
-
Dimensions WxDxH19.5X13X6.5
-
Filtration Area10 cm²
-
Flow Channel GeometryScreening Device
General Specifications
-
Cassette Formatambr® CF filter
-
Filter ClassUltrafilter
-
Filter FormatCassettes
Materials of Construction
-
Membrane MaterialHydrosart®
Operating Conditions
-
Maximum Inlet Pressure3 bar
-
pH StabilitypH 2 – 14
Physicochemical Information
-
MWCO2 kD
Product Information
-
BrandAmbr® CF Filter