Ambr® CF Filter Hydrosart® 5 kD
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
- Price (USD):
- $390.00
- Item No.:
- 3MA1442910
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Ambr® CF Filter
The Hydrosart® Membrane
Hydrosart® is a cross linked regenerated cellulose based membrane that has been optimized for the Biopharmaceutical industry. The Hydrosart® membrane is a robust polymer that can operate over a broad pH range. Hydrosart® is also extremely hydrophilic, making it non-protein binding and non-fouling. Membrane depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations. These features make Hydrosart® an ideal membrane for Biopharmaceutical applications.
Applications
-
IndustryPharma / Biotech
Dimensions
-
Filtration Area10 cm²
-
Flow Channel GeometryScreening Device
General Specifications
-
Cassette Formatambr® CF filter
-
Filter FormatCassettes
-
Ultrafilter5 kD Hydrosart® Ultrafilter
Materials of Construction
-
Membrane MaterialHydrosart®
Operating Conditions
-
Maximum Inlet Pressure3 bar
-
pH StabilitypH 2 – 14
Physicochemical Information
-
MWCO5 kD
Product Information
-
BrandAmbr® CF Filter