- Shop
- Tangential Flow Filtration (TFF)
- TFF Cassettes
- Screening Cassettes
- Ambr® CF Filter Polyethersulfone
Ambr® CF Filter Polyethersulfone 1kD
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.
The Ambr® CF Filter is available in a wide variety of MWCO’s.
The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.
- Price (USD)
- $425.00
- Article number:
- 3MA1460910
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.
The Ambr® CF Filter is available in a wide variety of MWCO’s.
The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.
Overview
Specifications
Choose your Ambr® CF Filter
Polyethersulfone membrane
PES Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PES membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PES membrane is ideally suited for biotechnological applications. PES cassettes are available in 0.1 µm. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries.
They can be used to remove the following cells from liquids:
- Mammalian cells
- Clostridia
- Yeasts
- Salmonella
- Mycoplasma reduction
Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.
Applications
-
ApplicationUltrafiltration
-
IndustryPharma / Biotech
Dimensions
-
Dimensions WxDxH19.5X13X6.5
-
Filtration Area10 cm²
-
Flow Channel GeometryScreening Device
General Specifications
-
Cassette Formatambr® CF filter
-
Filter ClassUltrafilter
-
Filter FormatCassettes
-
Ultrafilter1 kD Polyethersulfone Ultrafilter Membrane
Materials of Construction
-
Membrane MaterialPolyethersulfone (PES)
Operating Conditions
-
Maximum Inlet Pressure3 bar
-
pH StabilitypH 2 – 14
Physicochemical Information
-
MWCO1 kDa
Product Information
-
BrandAmbr® CF Filter