Ambr® CF Filter Polyethersulfone 5 kD
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
- Price (USD):
- $390.00
- Item No.:
- 3MA1462910
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Ambr® CF Filter
PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications. PESU cassettes are available in 0.1 µm. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries.
They can be used to remove the following cells from liquids:
- Mammalian cells
- Clostridia
- Yeasts
- Salmonella
- Mycoplasma reduction
Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.
Applications
-
IndustryPharma / Biotech
Dimensions
-
Filtration Area10 cm²
-
Flow Channel GeometryScreening Device
General Specifications
-
Cassette Formatambr® CF filter
-
Filter ClassUltrafilter
-
Filter FormatCassettes
-
Ultrafilter5 kD Polyethersulfone Ultrafilter Membrane
Materials of Construction
-
Membrane MaterialPolyethersulfone (PES)
Operating Conditions
-
Maximum Inlet Pressure3 bar
-
pH StabilitypH 2 – 14
Physicochemical Information
-
MWCO5 kD
Product Information
-
BrandAmbr® CF Filter
Study factors for manufacturability
Collect important information about the behaviour of the molecules in downstream processing already in an early stage
Automated, parallel trials
Up to 16 channels can be managed by one control station
Lowest process volumes
Small scale screening with 10 cm² membrane area | 5 mL recirculation volume
Flexibility of two different process scales
Mid-scale screening is also possible with Sartocon® Slice 50 which has 50 cm² membrane area