- Shop
- Virus Clearance
- Virus Filtration
- Maxicaps® MR Virosart® Media
Maxicaps® MR6 Virosart® Media
Maxicaps® MR Virosart® Media offers large-scale, single-use virus filtration with up to 6 m² membrane area. This single-use system designed for quick set-up, offers a versatile and economical solution for modern biopharmaceutical manufacturing.
- Article number:
- 3V2--28-IVG-MR6
Maxicaps® MR Virosart® Media offers large-scale, single-use virus filtration with up to 6 m² membrane area. This single-use system designed for quick set-up, offers a versatile and economical solution for modern biopharmaceutical manufacturing.
Overview
Specifications
Choose your Virosart® Media
Ideal for large scale manufacturing, Maxicaps® MR Virosart® Media ensures cost-effective, reliable virus risk management upstream of the bioreactor. This economic processing solution is tailored to meet the demands of modern biopharmaceutical production, offering a self-contained, pre-sterilized, and pre-assembled system that significantly reduces setup time and operational risks.
Key Features
- Advanced Filtration Technology: Polyethersulfone membrane in hollow fiber format optimized for high flow rates and capacity, providing robust virus retention capabilities.
- High Flow Rates: Achieves ≥ 1000 L/m² in 4 hours, ensuring efficient filtration without compromising capacity.
- Ready-to-Use: Pre-sterilized and pre-assembled for immediate deployment.
- Risk Mitigation: Minimizes risk of contamination and operational errors.
- Space Saving: Compact design with 90% less tubing and connectors.
- Time Saving: Reduces test time by up to 4 hours.
- Cost-Effective: Lowest total cost of ownership for large-scale single-use processes.
- Flexible Connections: Compatible with Opta®, 1.5" Tri-Clamp, and other standard fittings.
- Comprehensive Testing: Each unit is integrity tested and complies with regulatory standards.
- Sterile Delivery Options: Available in gamma-irradiated configurations.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Formats: Available in various sizes to accommodate different process volumes and flow rates.
Maxicaps® MR Virosart® Media
Available filtration area: 3 m² | 32.3 ft² and 6 m² | 64.6 ft²
Applications
-
ApplicationCell Culture Media Filtration
-
ScaleProduction | Large Scale
Connections (Physical)
-
Connector(s)Inlet: 2 AseptiQuik® at 1.5" Tri-clamp | Outlet: 2 AseptiQuik® at 1.5" Tri-clamp
Dimensions
-
Filtration Area6 m² I 64.6 ft²
General Specifications
-
Capsule/Cartridge FormatMaxicaps® MR
-
Filter FormatLarge Scale Filtration Devices
-
Tubing
-
Inlet | Reinforced Silicon Tube (¾" ID × 1⅛" OD; 750 mm)
- Outlet | Reinforced Silicon Tube (¾" ID × 1⅛" OD; 750 mm)
-
Inlet | Reinforced Silicon Tube (¾" ID × 1⅛" OD; 750 mm)
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® Media
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile - Gamma irradiated