pHrodo® Zymosan Bioparticles® for Incucyte®
One vial of 1 mg sterile lyophilized solid sufficient for 100-200 live-cell imaging phagocytosis tests in 96-well format.
Use code STOCKUP-24 to receive 50% off pHrodo® Zymosan Bioparticles® for Incucyte®. Enter promo code STOCKUP-24 in your cart before 31st January 2025 to save.
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Price (USD):
- $470.00
- Item No.:
- 4618
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
pHrodo Bioparticles® for Incucyte® are sterile fluorogenic reagents ideally suited to a simple mix-and-read, real-time live cell quantification of phagocytosis. The unique pHrodo®-based system exploits the acidic environment of the phagosome to quantify phagocytosis. As pHrodo Bioparticles® for Incucyte® residing in the neutral extracellular solution (pH 7.4) are engulfed by phagocytes and enter the acidic phagosome (pH 4.5 – 5.5), a substantial increase in fluorescence is observed. Application of pHrodo Bioparticles® for Incucyte® to non-phagocytic cells yields little or no fluorescent signal. With the Incucyte® integrated analysis software background fluorescence is minimized. These fully sterilized reagents have been validated for use with the Incucyte® Live-Cell Analysis System and enable real-time evaluation of phagocytic regulation by pharmacological agents as well as genetic and environmental factors.
Applications
-
ApplicationPhagocytosis
-
Assay TypePhagocytosis/Efferocytosis
-
Research AreaCell Function
Biological Information
-
Species +/- IsotypeZymosan
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical Module
-
Green/Red
- Green/Orange/NIR
-
Green/Red
General Specifications
-
ColorGreen
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.