Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

4Cell® CHO Feed TCX7D 2L Powder

The 4Cell® CHO Feed TCX7D is a chemically defined, animal component-free cell culture feed supplement. It is developed for the use as feeding solution in large scale recombinant biopharmaceutical protein production. The feed supplement contains highly concentrated nutrients to increase the productivity of CHO cells. It does not contain lipids, hydrolysates, or growth factors. 4Cell® CHO Feed TCX7D supports superior cell growth and production of recombinant proteins and antibodies in suspension culture by maintaining and extending the production capability of CHO cultures compared to batch process. Consumed substances like vitamins and amino acids are replenished to increase the protein yield by process extension. 4Cell® CHO Feed TCX7D is especially well suited for CHO GS cell lines but can be used for other CHO cell lines as well when L-glutamine is supplemented.

Volume
Item No.: 
1080-0002DPM
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® CHO Feed TCX7D 2L Powder
4Cell® CHO Feed TCX7D 2L Powder

The 4Cell® CHO Feed TCX7D is a chemically defined, animal component-free cell culture feed supplement. It is developed for the use as feeding solution in large scale recombinant biopharmaceutical protein production. The feed supplement contains highly concentrated nutrients to increase the productivity of CHO cells. It does not contain lipids, hydrolysates, or growth factors. 4Cell® CHO Feed TCX7D supports superior cell growth and production of recombinant proteins and antibodies in suspension culture by maintaining and extending the production capability of CHO cultures compared to batch process. Consumed substances like vitamins and amino acids are replenished to increase the protein yield by process extension. 4Cell® CHO Feed TCX7D is especially well suited for CHO GS cell lines but can be used for other CHO cell lines as well when L-glutamine is supplemented.

Item No.:
1080-0002DPM

Overview

Specifications

  • -Suitable for CHO GS and other CHO clones
  • -Suitable for various feeding strategies such as fed-batch processes
  • -Chemically defined, serum-free, animal component-free and hydrolysate-free
  • -Little or no adaptation required from other serum-free media
  • -Supports stable growth of suspension cells at high viability in seed train culture
  • -w/o L-glutamine
  • -w/ HT (hypoxanthine/thymidine)

Applications

  • Application
    Protein
  • Application Area
    CHO cells

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    Yes

Product Information

  • Package Type
    Bucket

Storage Conditions

  • Storage Conditions
    2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)

Volume

  • Volume
    2L