4Cell® Nutri-T Advanced PRF
- Animal component-free.
- Engineered for the culture and expansion of T cells, including CAR-T cells and tumor-infiltrating lymphocytes (TILs)s.
- Manufactured in Accordance with Applicable GMP Guidelines (ISO 13485).
- Scientific and regulatory support.
- Phenol red-free.
- Item No.:
- 05-F3F2201-1K
Choose your 4Cell® Nutri-T GMP Media
Nutri-T GMP Advanced is a ready-to-use, animal component-free medium optimized for ex-vivo expansion of patient-derived and healthy donor-derived PBMCs and isolated T cells. The medium contains recombinant proteins, including recombinant human albumin and thus requires no additional serum supplementation.
Key Benefits:
- Reliable: Superior and consistent expansion of T cells, stable CAR expression, maintenance of desired phenotype and biological functionality.
- Safe and Regulatory Friendly: manufactured under ISO 13485 and compliant with cGMP guidelines.
- Animal component-free formulation.
- Cost-Effective: No need for supplementation with serum.
Applications
-
ApplicationClinical
-
Application AreaImmune cell culture
Compliance Information
-
GMP ComplianceNo
-
OriginXeno-Free
-
Product Documentation
-
Instruction for Use
-
Certificate of Analysis
- Certificate of origin
-
Instruction for Use
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
Product Information
-
Brand4Cell®
-
Package TypeBottle
Volume
-
Volume1L