4Cell® NutriVero™ Powder & Supplem. 10L

Chemically-defined NutriVero™ Powder & Supplement for high cell growth and virus production

NutriVero™ media is a chemically-defined, serum-free, non animal origin cell culture medium. It is developed to support growth of Vero cells and production of viral vaccines and oncolytic virus. The powder format is composed of a basal NutriVero™ powder and a frozen NutriVero™ supplement (-20°C). Combined together they form the ideal cell culture medium that will boost your virus production.

Item No.: 
CQV3FA5002
Discontinued
4Cell® NutriVero™ Powder & Supplem. 10L
4Cell® NutriVero™ Powder & Supplem. 10L

Chemically-defined NutriVero™ Powder & Supplement for high cell growth and virus production

NutriVero™ media is a chemically-defined, serum-free, non animal origin cell culture medium. It is developed to support growth of Vero cells and production of viral vaccines and oncolytic virus. The powder format is composed of a basal NutriVero™ powder and a frozen NutriVero™ supplement (-20°C). Combined together they form the ideal cell culture medium that will boost your virus production.

Item No.:
CQV3FA5002
Discontinued

Overview

Specifications

The 4Cell® NutriVeroTM is a chemically defined, serum-free, animal component free media. 4Cell® NutriVeroTM is available in bottles, in bags (both available in phenol-red version) and in powder with a frozen supplement. The medium is ready to use and supports Vero cell growth in 2D monolayers and 3D microcarriers suspension culture system.

Applications

  • Application
    • Vaccine
    • Viral Vector Vaccine
  • Application Area
    Vero cells growth

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    No

Product Information

  • Brand
    4Cell®
  • Package Type
    Powder Transfer Bag

Volume

  • Powder Kit Volume
    For 10L
  • Volume
    10L