4Cell® NutriVero™ Powder & Supplem. 50L
Chemically-defined NutriVero™ Powder & Supplement for high cell growth and virus production
NutriVero™ media is a chemically-defined, serum-free, non animal origin cell culture medium. It is developed to support growth of Vero cells and production of viral vaccines and oncolytic virus. The powder format is composed of a basal NutriVero™ powder and a frozen NutriVero™ supplement (-20°C). Combined together they form the ideal cell culture medium that will boost your virus production.
- Item No.:
- CQV3FA5003
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Vero
The 4Cell® NutriVeroTM is a chemically defined, serum-free, animal component free media. 4Cell® NutriVeroTM is available in bottles, in bags (both available in phenol-red version) and in powder with a frozen supplement. The medium is ready to use and supports Vero cell growth in 2D monolayers and 3D microcarriers suspension culture system.
Applications
-
Application
-
8799050269280
- 8800222020192
-
8799050269280
-
Application Area8805202821728
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum Free8799107383904
Physicochemical Information
-
Adherence/Suspension8798940430944
-
Chemically Defined (CD)8803204137568
-
Protein Free8799107449440
Product Information
-
Brand8798956749408
-
Package Type8799066325600
Volume
-
Powder Kit VolumeFor 50L
-
Volume50L