4Cell® SmartCHOpe Media System
Perfusion medium for protein production using CHO cell lines.
4Cell® SmartCHOpe Media System includes all the necessary media components in powder from adapting the cells to perfusion production at a cultivation volume of up 50L.
- Item No.:
- CQP3FC0100
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your 4Cell® SmartCHO and SmartCHOpe Media and Feeds
4Cell® SmartCHOpe Medium & Feed are adavanced formulations which provide robust performances on any CHO cell lines and has improved filterability and solubility.
The 4Cell® SmartCHOpe Media System consists of four different media:
- 4Cell® SmartCHOpe Stock & Adaptation Medium (SAM) 10L Powder.
- 4Cell® SmartCHOpe Production Medium (PM) 50L Powder.
- 4Cell® SmartCHOpe Feed Medium A (FMA) 3L Powder (2 units).
- 4Cell® SmartCHOpe Feed Medium B (FMB) 2L Powder.
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)Non-Animal Origin
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
Pack Size5
-
Package TypeBucket
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)