Sartopure® PP3 SartoScale 47 8 µm
Clarification - Low Extractable Profile - Screening
Sartopure® PP3 Sartoscale filters are single-use screening tools used in process development and optimization to find the optimal filtration set-up for a biomanufacturing process. They contain the same polypropylene fleeces as their process filter counterparts to assure data consistency for scale-up.
- Filter Material: Polypropylene
- Effective Filtration Area: 17.3 cm² | 0.0186 ft²
- Connectors: Inlet 0.5 inch Sanitary Clamp | Outlet 0.5 inch Sanitary Clamp
- Packaging: 3 Pieces
- Price (USD):
- $70.50
- Item No.:
- 5055301PS--FF--M
- Pieces
- 3
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartopure® PP3
Discover Sartopure® PP3, the culmination of Sartorius' extensive experience in prefiltration for the pharmaceutical and biopharmaceutical sectors. This advanced polypropylene fleece-based prefilter is engineered to deliver both high total throughput and exceptional protective abilities. Complementing the PP3 series, the Sartoscale 47 screening device serves as an invaluable tool for process development, allowing for the efficient determination of the optimal prefilter setup.
Key Features:
- High Throughput Performance: Maximizes efficiency, reducing the need for larger filtration areas.
- Robust Particle Retention: Offers consistent performance under varying process conditions for reliable operation.
- Broad Chemical Compatibility: Suitable for a wide range of solvents, acids, and bases due to its all-polypropylene construction.
- Low Extractable Profile: Ensures product purity, minimizing the risk of contamination.
- Cost-Effective: Decreases filter consumption and overall prefiltration costs through optimized design.
- High Product Yield: Low unspecific binding from the all-polypropylene design enhances product recovery.
Applications:
- Protection of downstream equipment
- Clarification in vaccine production
- Viral vector processing (esp. Lentivirus)
- Ophthalmic solutions
- Large volume parenterals
- Antibiotics and solvent processing
Retention Rates Available:
The Sartopure® PP3 is available in a comprehensive range of retention ratings, including 0.45, 0.65, 1.2, 3, 5, 8, 20, and 50 μm, to cater to diverse prefiltration requirements.
With the Sartopure® PP3 as Sartoscale 47 screening device, you're not just choosing a filter; you're embracing a comprehensive solution for excellence and innovation in filtration technology. Elevate your process with unmatched performance and value.
Discover the Sartopure® PP3 Sartoscale 47 and the entire Sartopure® PP3 product lineup in our eShop. Start your journey to scalable, efficient filtration excellence today – enhance your bioprocessing with Sartopure® PP3.
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
Connections (Physical)
-
Connector Inlet1/2" Tri-Clamp 25 mm
-
Connector Outlet1/2" Tri-Clamp 25 mm
Dimensions
-
Filter Size17.3 cm²
General Specifications
-
Capsule/Cartridge FormatSartoscale 47
Materials of Construction
-
Filter MaterialPolypropylene (PP)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealN/A
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Operating Pressure5 bar | 72.5 psi at 20°C; 2 bar | 29 psi at 80°C
Physicochemical Information
-
Retention Rate8 µm
Product Information
-
BrandSartopure® PP3
-
Packaging3 Pieces per Packaging
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
-
Sterilizing GradeNo
Usage Protocols
-
Sterilization Procedures134 °C, 2 bar, 30 min