- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® PP3 | Sartoscale (PD | Material Screening)
Sartopure® PP3 Sartoscale 25 1.2 µm
Sartopure® PP3 Sartoscale devices are polypropylene fleece prefilters for small-scale process evaluation, supporting 0.45–50 µm particle reduction, low binding and scalable downstream filter protection.
- Price (USD)
- $71.50
- Article number:
- 5055303PV--LX--C
- Pieces
- 6
Sartopure® PP3 Sartoscale devices are polypropylene fleece prefilters for small-scale process evaluation, supporting 0.45–50 µm particle reduction, low binding and scalable downstream filter protection.
Overview
Specifications
Choose your Sartopure® PP3
Sartopure® PP3 Sartoscale
Sartopure® PP3 Sartoscale devices are small-scale, ready-to-use screening filters for evaluating polypropylene fleece prefiltration in biopharmaceutical process development. They are designed for low-volume filtration studies and help support filter selection, process optimization and scale-up planning before transfer to larger Sartopure® PP3 formats such as cartridges, capsules, Midicaps® or Maxicaps®.
Main Formats:
- Sartoscale 25: Compact screening device with 4.5 cm² effective filtration area and low hold-up volume of ≤ 1 mL, suitable for small sample volumes and early development work.
- Sartoscale 47: Larger screening device with 17.3 cm² effective filtration area, suitable for expanded filtration trials and scale-up evaluations.
- Ready-to-Use Design: Supplied as sterile, single-use devices for convenient handling in laboratory and development environments.
- Scalable Media Concept: Uses the same active filter media and support fleece concept as larger process-scale formats, supporting transfer of filtration data to Sartopure® PP3 process devices.
Applications:
- Filter Screening: Supports evaluation of Sartopure® PP3 prefiltration performance with limited sample volumes.
- Process Development: Helps assess particle reduction, throughput behavior and filtration conditions before implementation at larger scale.
- Scale-Up Studies: Enables comparison of small-scale test results with larger Sartopure® PP3 formats used in pilot or manufacturing workflows.
- Biopharmaceutical Clarification: Applicable for development studies in vaccine production, viral vector processing and other biopharmaceutical process streams.
- Downstream Filter Protection Studies: Used to evaluate prefiltration strategies that help reduce particle burden before membrane filtration.
- Small-Volume Testing: Suitable for early-stage trials where process material is limited.
Materials Used:
- Filter Medium: Sartopure® PP3 polypropylene fleece for particle reduction and dirt-holding capacity.
- Support Fleece: Process-relevant support fleece concept aligned with larger Sartopure® PP3 formats.
- Device Construction: Single-use screening filter housing designed for laboratory-scale filtration studies.
- Connection Options: Available with practical laboratory and process-development connectors, depending on configuration.
Advantages:
- Low Sample Requirement: Small filtration areas support meaningful screening with limited process material.
- Scale-Up Support: Use of process-relevant filter media helps transfer development insights to larger Sartopure® PP3 formats.
- Ready-to-Use Handling: Sterile, single-use design simplifies preparation and reduces cleaning steps.
- Process Optimization: Supports comparison of filter options, operating conditions and throughput behavior during development.
- Broad Applicability: Suitable for particle reduction studies in pharmaceutical and biopharmaceutical workflows.
- Efficient Data Handling: Sartoscale 25 includes a 2D barcode for automatic data transfer, supporting structured documentation.
- Platform Alignment: Complements Sartopure® PP3 cartridges, capsules, Midicaps® and Maxicaps® for consistent prefilter evaluation from development to larger-scale use.
Together, these features make Sartopure® PP3 Sartoscale a practical screening format for small-volume process evaluation, filter selection and scale-up preparation in biopharmaceutical prefiltration workflows.
Applications
-
ApplicationParticle removal, clarification and bioburden reduction of aqueous liquids
-
Application Area
-
Clarification
- Particle removal
-
Clarification
-
Modality
-
Buffer & Auxiliaries Filtration
-
Harvest | Cell Removal
- Filtration after Virus Inactivation
-
Buffer & Auxiliaries Filtration
-
ScaleProduct Development | Material Screening Filters
Connections (Physical)
-
Connector(s)Inlet: Female Luer | Outlet: Male Luer
Dimensions
-
Filter Size4.5 cm²
-
Filtration Area4.5 cm²
General Specifications
-
Capsule/Cartridge FormatSartoscale 25
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
Physicochemical Information
-
Retention Rate1.2 µm
Product Information
-
BrandSartopure® PP3