Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Sartopure® PP3 Sartoscale 47 0.45 µm

Clarification - Low Extractable Profile - Screening

Sartopure® PP3 Sartoscale filters are single-use screening tools used in process development and optimization to find the optimal filtration set-up for a biomanufacturing process. They contain the same polypropylene fleeces as their process filter counterparts to assure data consistency for scale-up.

  • Filter Material: Polypropylene
  • Effective Filtration Area: 17.3 cm² | 0.0186 ft²
  • Connectors: Inlet 0.5 inch Sanitary Clamp | Outlet 0.5 inch Sanitary Clamp
  • Packaging: 3 Pieces
Retention Rate
Item No.: 
5055306PS--FF--M
Availability: 
Pieces
3
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® PP3 Sartoscale 47 0.45 µm
Sartopure® PP3 Sartoscale 47 0.45 µm

Clarification - Low Extractable Profile - Screening

Sartopure® PP3 Sartoscale filters are single-use screening tools used in process development and optimization to find the optimal filtration set-up for a biomanufacturing process. They contain the same polypropylene fleeces as their process filter counterparts to assure data consistency for scale-up.

  • Filter Material: Polypropylene
  • Effective Filtration Area: 17.3 cm² | 0.0186 ft²
  • Connectors: Inlet 0.5 inch Sanitary Clamp | Outlet 0.5 inch Sanitary Clamp
  • Packaging: 3 Pieces
Price (USD):
$70.50
Item No.:
5055306PS--FF--M
Availability:
Number of pieces
3

Overview

Specifications

Discover Sartopure® PP3, the culmination of Sartorius' extensive experience in prefiltration for the pharmaceutical and biopharmaceutical sectors. This advanced polypropylene fleece-based prefilter is engineered to deliver both high total throughput and exceptional protective abilities. Complementing the PP3 series, the Sartoscale 47 screening device serves as an invaluable tool for process development, allowing for the efficient determination of the optimal prefilter setup.

Key Features:

  • High Throughput Performance: Maximizes efficiency, reducing the need for larger filtration areas.
  • Robust Particle Retention: Offers consistent performance under varying process conditions for reliable operation.
  • Broad Chemical Compatibility: Suitable for a wide range of solvents, acids, and bases due to its all-polypropylene construction.
  • Low Extractable Profile: Ensures product purity, minimizing the risk of contamination.
  • Cost-Effective: Decreases filter consumption and overall prefiltration costs through optimized design.
  • High Product Yield: Low unspecific binding from the all-polypropylene design enhances product recovery.

Applications:

  • Protection of downstream equipment
  • Clarification in vaccine production
  • Viral vector processing (esp. Lentivirus)
  • Ophthalmic solutions
  • Large volume parenterals
  • Antibiotics and solvent processing

Retention Rates Available:

The Sartopure® PP3 is available in a comprehensive range of retention ratings, including 0.45, 0.65, 1.2, 3, 5, 8, 20, and 50 μm, to cater to diverse prefiltration requirements.

With the Sartopure® PP3 as Sartoscale 47 screening device, you're not just choosing a filter; you're embracing a comprehensive solution for excellence and innovation in filtration technology. Elevate your process with unmatched performance and value.

Discover the Sartopure® PP3 Sartoscale 47 and the entire Sartopure® PP3 product lineup in our eShop. Start your journey to scalable, efficient filtration excellence today – enhance your bioprocessing with Sartopure® PP3.

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test

Connections (Physical)

  • Connector Inlet
    1/2" Tri-Clamp 25 mm
  • Connector Outlet
    1/2" Tri-Clamp 25 mm

Dimensions

  • Filter Size
    17.3 cm²

General Specifications

  • Capsule/Cartridge Format
    Sartoscale 47

Materials of Construction

  • Filter Material
    Polypropylene (PP)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    N/A
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Operating Pressure
    5 bar | 72.5 psi at 20°C; 2 bar | 29 psi at 80°C

Physicochemical Information

  • Retention Rate
    0.45 µm

Product Information

  • Brand
    Sartopure® PP3
  • Packaging
    3 Pieces per Packaging

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable
  • Sterilizing Grade
    No

Usage Protocols

  • Sterilization Procedures
    134 °C, 2 bar, 30 min