- Shop
- Normal Flow Filtration
- Sterile Filtration & Mycoplasma Removal & Bioburden Control
- Sartolon | 0.2 µm | Cartridge (Production | Small to Large Scale)
Sartolon | Cartridge | 0.2µm | 10" | Viton
Suitable for large-scale production, Sartolon Cartridges offer reliable sterile filtration with a hydrophilic nylon membrane, ensuring mechanical strength and compatibility with solvents and oily formulations.
Filter Size
Material o-ring | seal
Adapter
- Price (USD)
- $485.00
- Item No.:
- 5102507H1---X
- Piece
- 1
Sartolon | Cartridge | 0.2µm | 10" | Viton
Suitable for large-scale production, Sartolon Cartridges offer reliable sterile filtration with a hydrophilic nylon membrane, ensuring mechanical strength and compatibility with solvents and oily formulations.
Price (USD):
$485.00
Overview
Specifications
Choose your Sartolon
Sartolon® Nylon Sterile Filtration
Sartolon® filters use a hydrophilic nylon membrane to deliver sterilizing-grade performance for solvents and oily formulations. Their robust construction and chemical compatibility support reliable filtration from process development to production.
Key Features
- Hydrophilic Nylon Membrane: Provides strong chemical compatibility with solvents and oily formulations, while mechanical strength supports stable flow and durability.
- Double-Layer Design: Heterogeneous double-layer nylon architecture enhances throughput and helps limit early blockage for efficient, high-volume processing.
- Scalable Areas And Formats: Membrane areas from 4.5 cm² to 2.4 m² across different formats enable linear scale-up with aligned performance.
- Integrity and Compliance: Elements are integrity testable and manufactured to meet WFI quality and non-pyrogenic requirements, supporting robust qualification.
- Consistent Performance: Materials and construction deliver dependable filtration across varied process fluids, helping maintain line utilization.
Applications
- Solvents & Oily Formulations
- Antibiotics
- Large Volume Parenterals
- Bulk Pharmaceutical Chemicals
- ADCs
Benefits
- High Throughput: Double-layer architecture supports high flow at relevant differential pressures, helping shorten filtration cycles and improve productivity.
- Broad Fluid Compatibility: Hydrophilic nylon enables reliable performance with solvents and oily formulations, expanding applicability across unit operations.
- Reliable Qualification: Integrity-testable design supports reproducible release criteria and consistent process control in development and manufacturing.
- Cost-Efficient Processing: Enhanced throughput and stable flow can reduce filter consumption and overall processing costs while sustaining performance.
- PFAS: Made without intentionally using PFAS compounds.
Accessories Information
-
AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-Adapter
Applications
-
ApplicationFiltration of antibiotics and organic solvents
-
ModalityBuffer & Auxiliaries Filtration
-
Scale
-
Production | Large Scale
- Production | Small Scale
-
Production | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size10"(0.6 m² / 6.5 ft²)
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Maximum Diffusion13 mL/min at 2.5 bar | 36 psi
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealViton O-rings coated with FEP
-
Membrane MaterialPolyamide (PA/NY)
-
Support FleecePolypropylene (PP)
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartolon
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
- Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles