Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
- Shop
- Normal Flow Filtration
- Food & Beverage
- Sartobev® PS Cartridges
Sartobev® PS Cartridge 1.0 µm 20"
Sartobev® PS Membrane Filter Cartridges are designed for efficient prefiltration in the food and beverage industry, particularly for wine and sparkling wine. Featuring a durable PES membrane, they offer high throughput and chemical resistance, enhancing clarity and quality before bottling.
- Price (USD)
- $470.00
- Item No.:
- 5312524A2
- Piece
- 1
Sartobev® PS Membrane Filter Cartridges are designed for efficient prefiltration in the food and beverage industry, particularly for wine and sparkling wine. Featuring a durable PES membrane, they offer high throughput and chemical resistance, enhancing clarity and quality before bottling.
Overview
Specifications
Choose your Sartobev® PS
Sartobev® PS: Precision Filtration for Food & Beverage Excellence
Product Information:
Sartobev® PS Membrane Filter Cartridges are specifically crafted to address the filtration needs of the food and beverage industry, offering efficient solutions for prefiltration processes. These filters are available in various formats to accommodate different operational requirements, ensuring optimal performance in beverage production.
Main Formats:
- Sizes: Available in 20", 30", and 40" with filtration areas ranging from 1.6 to 3.2 m², catering to various filtration needs and system configurations.
Materials Used:
- Membrane: Polyethersulfone (PES) membrane, recognized for its chemical resistance and durability, ensuring consistent filtration performance across a wide pH range.
- Support Layers: Polypropylene support layers provide structural integrity and support to the membrane, enhancing overall filter longevity.
- End Caps, Core and Adapters: Polypropylene ensures robust connections, facilitating easy integration.
- O-Rings: Silicone offers secure sealing, preventing leaks and ensuring reliable operation.
Advantages:
- High Throughput: Designed to handle large volumes efficiently, reducing downtime and increasing productivity.
- Chemical Resistance: Compatible with a wide range of cleaning agents, allowing for easy maintenance and regeneration.
- Versatile Applications: Suitable for various food and beverage processes, providing flexibility in filtration solutions.
- Regulatory Compliance: Meets industry standards for materials in contact with food, ensuring product integrity.
- Cost Efficiency: Offers a balance between performance and cost, making it a practical choice for filtration needs.
Sartobev® PS Membrane Filter Cartridges are engineered to deliver reliable and efficient filtration solutions for the food and beverage industry, supporting diverse applications with robust performance and adaptability.
Accessories Information
-
Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Applications
-
ApplicationBeverage Filtration
-
Application Area
-
Water filtration
- Filtration of near-water beverages
-
Water filtration
-
IndustryPharma / Biotech / F&B
Dimensions
-
Filter Size20"(1.6 m² / 17.2 ft²)
-
Filtration Area1.6 m² | 17.2 ft²
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure2 bar | 29 psi at 20°C
Materials of Construction
-
Filter MaterialSingle-layer polyethersulfone (PES) membrane
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES), asymmetric
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar
Physicochemical Information
-
Gamma StableNo
-
Pore Size1.0 µm
Product Information
-
BrandSartobev® PS
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable & In-Line Steam Sterilizable
- Hot Water & In-Line Steam Sterilizable
-
Autoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
-
In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi).
- Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar
-
Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes