- Shop
- Normal Flow Filtration
- Food & Beverage
- Aquasart® PS Cartridges
Aquasart® PS Cartridge 0.2 µm 20"
Aquasart® PS 0.2 µm Membrane Filter Cartridge delivers high flow rates and chemical compatibility for effective water filtration in Food & Beverage processes. Its durable design endures multiple sterilization cycles, ensuring consistent performance and adherence to industry standards.
- Article number:
- 5412707A2
- Piece
- 1
Aquasart® PS 0.2 µm Membrane Filter Cartridge delivers high flow rates and chemical compatibility for effective water filtration in Food & Beverage processes. Its durable design endures multiple sterilization cycles, ensuring consistent performance and adherence to industry standards.
Overview
Specifications
Choose your Aquasart® PS
Aquasart® PS: Precision Water Filtration for Food & Beverage Processes
Product Information:
The Aquasart® PS 0.2µm Membrane Filter Cartridge is expertly crafted for the Food & Beverage industry, providing efficient and reliable filtration solutions.
Formats:
- Sizes: Available in 10”, 20”, 30”, and 40” lengths to accommodate various system requirements.
- Adapters: Compatible with multiple adapter types for seamless integration into existing filtration systems.
Applications:
- Water Filtration: Essential for ensuring high-quality water in Food & Beverage production processes.
- Chemical Cleaning: Suitable for environments requiring chemical disinfection across a broad pH range (1-14).
- High Flow Operations: Designed for settings demanding high flow rates and total throughput, optimizing production efficiency.
Materials:
- Membrane: Hydrophilic Polyethersulfone ensures chemical compatibility, enhancing filtration efficiency.
- Support Layers: Polypropylene provides structural integrity, contributing to long-lasting performance.
- End Caps and Adapters: Reinforced polypropylene ensures robust connections, facilitating easy integration.
- O-Rings: Silicone offers secure sealing, preventing leaks and ensuring reliable operation.
- Core: Polypropylene enhances stability and supports the membrane structure, ensuring durability and consistent filtration.
Advantages:
- High Flow Rates: Engineered for efficient filtration, supporting cost-effective operations.
- Chemical Compatibility: Adaptable to a wide range of pH levels, ensuring versatility in various Food & Beverage processes.
- Robust Stability: Capable of withstanding over 5,000 pulsation cycles at differential pressures up to 5 bar (75 psi).
- Quality Assurance: Each cartridge undergoes rigorous integrity testing, including Bubble-Point and Diffusion tests, ensuring consistent performance.
- Regulatory Compliance: Meets EU regulations for food contact materials, making it suitable for Food & Beverage applications.
- Flexible Installation: Available in multiple sizes and adapter types for easy integration into existing systems.
Aquasart® PS cartridges are manufactured under an ISO 9001 certified Quality Management System, ensuring reliability and consistency in performance. Their design and construction make them a valuable asset in Food & Beverage filtration processes, offering both technical excellence and practical applicability.
Accessories Information
-
Adapter27 (Flat top, double 222 O-ring bottom)
Applications
-
ApplicationBeverage Filtration
-
Application Area
-
Final filtration of water prior to bottling
-
Filtration of non-carbonated water
-
Filtration of near-water beverages
- Water filtration
-
Final filtration of water prior to bottling
-
IndustryPharma / Biotech / F&B
-
ModalityWater Filtration
-
ScaleProduction | Large Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Dimensions
-
Filter Size20"(1.4 m² / 15.1 ft²)
-
Filtration Area1.4 m² | 15.1 ft²
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure
-
2 bar | 29 psi at 20°C
-
1 bar | 14.5 psi at 80°C
-
0.5 bar | 7 psi at 121°C
- 0.3 bar | 4 psi at 134°C
-
2 bar | 29 psi at 20°C
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES), asymmetric
-
Structural CompoundsPolypropylene (PP)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.2 µm
Product Information
-
BrandAquasart®
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
- In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi)
-
Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes