Sartoguard GF | Midicaps® | 0.2µm | Size 8 | 4pc.
- Effective Filtration Area: 0.08 m² | 0.9 ft²
- Pore Size: 0.8 µm prefilter | 0.2 µm final filter
- Membrane Material: Polyethersulfone
- Fleece Material: Glass Fiber
- Connectors: Inlet: Sanitary ¾“ | Outlet: Hose Barb ½“ single stepped
- Sterilization: Delivered non-sterile | Autoclavable
________________________________________
Connector explanation:
O = Hose Barb ½“ | S = Sanitary 1 ½“ | F = Sanitary ¾“
Size explanation:
Size 8 = 0.08 m² | Size 9 = 0.15 m² | Size 0 = 0.3 m²
- Price (USD):
- $623.00
- Item No.:
- 5485307G8--FO--A
- Pieces
- 4
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartoguard
Applications:
- Protection of downstream equipment and final membrane filters
- Bioburden reduction
Benefits:
- More economical process flow
- Downsizing of filtration systems
- Significantly higher total throughput performance
- LRV of 6 per cm2 filtration area for Brevundimonas Diminuta and for Serratia Marcescens
Pure PES membrane
Sartoguard PES
For all, basic membrane prefiltration steps to protect your final membrane filter and downstream equipment. The single-use variants are also available as gamma sterilizable versions.
Power of glass fleece
Sartoguard GF
The Sartoguard GF filter elements combining the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces.
Unique PES Nanofleece
Sartoguard NF
The Sartoguard NF is the only gamma sterilizable membrane depth filter combination in single-use applications utilizing unique PES Nanofleece technology. The Nanofleece protects the membrane double layer from early blockage due to a high particle load.
For highest process flexibility all Sartoguard® filters are available as for conventional stainless steel or single use applications. All filter elements are available in various sizes and adapter combinations.
Applications
-
Application
-
mAB Production
- Protection of Final Filters
-
mAB Production
-
IndustryPharma / Biotech
-
Modality
-
Media Filtration
-
Harvest | Cell Removal
- Filtration after Virus Inactivation
-
Media Filtration
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet3/4" Tri-clamp 25 mm
-
Connector Outlet1/2" Single Stepped Hose Barb
Dimensions
-
Filter Sizesize 8 (0.08 m² / 0.85 ft²)
-
Filtration Area0.08 m²
-
Outer Diameter108.5 mm (77 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Filter FormatCapsules
-
Maximum Diffusion7 mL/min at 2.0 bar | 29 psi
-
Minimum Required Bubble Point2.3 bar | 33 psi
-
Test Pressure2 bar
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleeceGlass Fiber (GF)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.8 µm
Product Information
-
BrandSartoguard GF
-
Pack Size4
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar