Sartoguard GF | Midicaps® | 0.2µm | Size 9 | 4pc.
- Effective Filtration Area: 0.15 m² | 1.6 ft²
- Pore Size: 0.8 µm prefilter | 0.2 µm final filter
- Membrane Material: Polyethersulfone
- Fleece Material: Glass Fiber
- Connectors: Inlet: Sanitary ¾“ | Outlet: Sanitary ¾“
- Sterilization: Delivered non-sterile | Autoclavable
________________________________________
Connector explanation:
O = Hose Barb ½“ | S = Sanitary 1 ½“ | F = Sanitary ¾“
Size explanation:
Size 8 = 0.08 m² | Size 9 = 0.15 m² | Size 0 = 0.3 m²
- Price (USD):
- $844.00
- Item No.:
- 5485307G9--FF--A
- Pieces
- 4
Choose your Sartoguard GF
The asymmetric polyethersulfone (PES) membranes used in Sartoguard GF filters achieve an LRV of 6 per cm². This significantly reduces the bioburden in the downstream process and protects subsequent purification steps.
Additionally Sartoguard GF filters are ideally suited for the effective retention of colloids and lipids, which quickly block more expensive mycoplasma filters or membrane filters
Main Applications
Sartoguard GF filter elements are typically used for prefiltration of:
- Cell Culture Media
- Buffers
- Serum
- Ophthalmics
- Large Volume Parenterals
- Colloid and lipid containing liquids
Benefits
- More economical process flow
- Downsizing of filtration systems
- Significantly higher total throughput performance
- LRV of 6 per cm2 filtration area for Brevundimonas Diminuta (0.1 µm version) and for Serratia Marcescens (0.2 µm version)
Membrane
The heterogeneous double layer PES membranes provide secure and reliableretention needed for critical applications.
The glassfiber fleece provides high particle loadingcapacity and effective retention of large and small particlesas well as excellent turbidity reduction.
Cost savings:
The use of disposable filter elements eliminates the need to invest in stainless steel filter housings. Additional costs for housing cleaning and cleaning validation are eliminated.
Flexibility
Sartoguard GF filters are available in a wide range of filtration areas from 4.5 cm² up to 1.8 m² and with a variety of commonly used connections to ensure easy integration into your process regardless of batch size.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be safely performed because all Sartoguard GF filter elements are manufactured with the same membrane type, support fleeces and construction materials.
Sterilization
Sartoguard GF filters have been developed for sterilization using autoclaving at max. 134°C | 2bar.
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Documentation:
Sartoguard GF filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.
Applications
-
Application
-
mAB Production
- Protection of Final Filters
-
mAB Production
-
IndustryPharma / Biotech
-
Modality
-
Media Filtration
-
Harvest | Cell Removal
- Filtration after Virus Inactivation
-
Media Filtration
-
ScaleProduction | Small Scale
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet3/4" Tri-clamp 25 mm
-
Connector Outlet3/4" Tri-clamp 25 mm
-
Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" Sanitary
Dimensions
-
Filter Sizesize 9 (0.15 m² / 1.6 ft²)
-
Filtration Area0.15 m²
-
Outer Diameter108.5 mm (77 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Filter FormatCapsules
-
Maximum Diffusion10 mL/min at 2.0 bar | 29 psi
-
Minimum Required Bubble Point2.3 bar | 33 psi
-
Test Pressure2 bar
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleeceGlass Fiber (GF)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.8 µm
Product Information
-
BrandSartoguard GF
-
Pack Size4
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar