- Shop
- Normal Flow Filtration
- Sterile Filtration & Mycoplasma Removal & Bioburden Control
- Sartoguard GF | 0.2 µm | Sartoscale (PD | Material Screening)
Sartoguard GF | Sartoscale 25 | 0.2µm | 100pc.
Ideal for material testing and screening in the PD area, these filters feature dual-layer construction with glass fiber fleece for enhanced particle retention and turbidity reduction, ensuring effective prefiltration in cell culture media.
- Price (USD)
- $1,050.00
- Item No.:
- 5485307GV--LX--N
- Pieces
- 100
Ideal for material testing and screening in the PD area, these filters feature dual-layer construction with glass fiber fleece for enhanced particle retention and turbidity reduction, ensuring effective prefiltration in cell culture media.
Overview
Specifications
Choose your Sartoguard GF
Sartoguard GF Prefiltration Filters
Sartoguard GF filters provide efficient prefiltration for biopharmaceutical liquids, combining clarification and bioburden reduction in a scalable platform. A dual-layer Polyethersulfone (PES) membrane protected by glass fiber fleece delivers high throughput and reliable retention.
Key Features
- Dual-Layer Construction: PES membrane combined with a glass fiber fleece enhances particle loading capacity while maintaining reliable retention of fine particulates.
- Nominal Retention Ratings: Available in 0.1 µm and 0.2 µm nominal ratings to match clarification and bioburden control needs at different process steps.
- Defined Retention Performance: Typical log reduction value of 6 per cm² for defined microorganisms supports confident bioburden reduction in media and intermediates.
- Integrity Testable: Supports on-site diffusion and bubble point testing for straightforward qualification and routine release in development and production.
- Scalable Formats: Available in multiple formats to enable linear scale-up from process development to large-scale manufacturing.
Applications
- Prefiltration of Cell Culture Media
- Buffers
- Serum
- Ophthalmics
- Large Volume Parenterals; Colloid and lipid containing liquids
Benefits
- Effective Bioburden Control: Retention performance helps lower microbial load, supporting consistent processing and protecting your sterilizing-grade filters.
- Strong Clarification Capability: Dual-layer design with glass fiber fleece reduces turbidity and captures a wide particle size range to stabilize flow and reduce fouling.
- Shorter Filtration Cycles: High throughput supports reduced processing time and may lower filter count, contributing to efficient batch turnaround.
- PFAS: Made without intentionally using PFAS compounds.
- Consistent Scale-Up: Common materials and membrane architecture across formats provide predictable performance from laboratory screening to production scale.
Applications
-
Application
-
mAB Production
- Protection of Final Filters
-
mAB Production
-
Modality
-
Media Filtration
-
Harvest | Cell Removal
- Filtration after Virus Inactivation
-
Media Filtration
-
ScaleProduct Development | Material Screening Filters
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
-
Connector(s)Inlet: Female Luer | Outlet: Male Luer
Dimensions
-
Filter Size4.5 cm²
General Specifications
-
Capsule/Cartridge FormatSartoscale 25
-
Minimum Required Bubble Point2.3 bar | 33 psi
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleeceGlass Fiber (GF)
Physicochemical Information
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.8 µm
Product Information
-
BrandSartoguard GF
-
Pack Size100
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar