CIMmultus® XY 80 mL Monolithic Column (2 μm)

Epoxy monolithic columns are intended for the covalent immobilisation of peptides, proteins and enzymes containing a reactive nucleophilic group (e.g. amino, thiol, hydroxyl) on their surface.
GMP Compliance
Volume
Channel Size
Item No.: 
611.7175-2
*Custom/bulk order quotes are provided within 72 hours of request.
CIMmultus® XY 80 mL Monolithic Column (2 μm)
CIMmultus® XY 80 mL Monolithic Column (2 μm)
Epoxy monolithic columns are intended for the covalent immobilisation of peptides, proteins and enzymes containing a reactive nucleophilic group (e.g. amino, thiol, hydroxyl) on their surface.
Item No.:
611.7175-2

Overview

Specifications

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single-piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

They can be used as single-use disposable or multi-use columns, and they are available in various volume ranges – from 1mL for screening and method development purposes up to 40L for industrial manufacturing.

Epoxy monolithic columns can be used for covalent immobilisation of peptides, proteins and enzymes containing a reactive nucleophilic group (e.g. amino, thiol, hydroxyl) on their surface. The covalent nature of the bond between the ligand and matrix reduces leaching and improves stability and reusability. Immobilised supports enable a variety of customised analytical affinity chromatography options with interactions specific to the target molecule.

XY (Epoxy) features:

  • Forms a covalent epoxy linkage with amino and thiol-containing molecules
  • Suitable for coupling of sensitive molecules, such as peptides, proteins, oligonucleotides

Benefits:

  • Very fast processes by convective mass transport – resolution independent of flow
  • Ready to use columns
  • High-capacity for large molecules due to fully accessible void volume in the channels
  • Laminar flow minimizes shear stress resulting in high yields

Applications

  • Application
    Gene therapy

Compliance Information

  • GMP Compliance
    non-cGMP

Connections (Physical)

  • Connector(s)
    TC 1" (25 mm), 3 mm ID bore

Dimensions

  • Channel Size
    2 µm
  • Column Tube Length
    110 mm
  • Inner Diameter
    15 mm
  • Outer Diameter
    34 mm

Features

  • Reusable
    Yes

General Specifications

  • Flow Rate
    8–400 mL/min | 6–300 cm/h | 0.1–5 CV/min

Materials of Construction

  • Materials of Construction
    Poly(glycidyl methacrylate -co- ethylene dimethacrylate)

Operating Conditions

  • Maximum Operating Pressure
    1.4 MPa | 14 bar | 200 psi
  • Recommended Operating Temperature
    4 °C (39 °F) to 40 °C (104 °F)
  • pH Stability
    Working range 1–14

Physicochemical Information

  • Bed Volume
    80 mL
  • Ligand
    XY (activated; epoxy)

Product Information

  • Brand
    CIMmultus®
  • Package Type
    Individually Packed

Volume

  • Volume
    80 mL