Clipster® Blades for Tool Size XS/S
The Clipster® Hand Held Tool Blades are precision-engineered to provide clean and accurate cuts for aseptic disconnections in biopharmaceutical settings. Designed to be used with the Clipster® Hand Held Tool, these stainless steel blades ensure long-lasting performance and reliability.
- Price (USD):
- $238.00
- Item No.:
- 642-S--B
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Clipster® Hand Held Tool blades
The Clipster® Hand Held Tool Blades are essential for achieving clean and precise aseptic disconnections in biopharmaceutical applications. These blades are specifically designed for use with the Clipster® Hand Held Tool, ensuring compatibility and optimal performance.
- Sharp Cutting Edge: Delivers clean and precise cuts every time, ensuring reliable aseptic disconnections.
- Durability: Made from high-quality stainless steel, these blades are designed for extended use and reliability in sterile tube disconnect. It is generally recommended to replace the blade in the tool after every 100 cuts performed.
- Compatibility: Specifically designed for use with the Clipster® Hand Held Tool, ensuring seamless integration and performance in aseptic disconnections.
- Ease of Replacement: Blades are easy to replace, minimizing downtime and ensuring continuous operation.
- Sterility Assurance: Proven sterility through rigorous validation processes, including Bacterial Challenge Test (BCT), ensuring safe and aseptic disconnections.
- Cost-Effective: Available in packs, providing a cost-effective solution for maintaining your disconnection tools.
Ensure precise and reliable aseptic disconnections with Clipster® Hand Held Tool Blades, designed for optimal performance and durability in cutting applications. These blades are ideal for BCT applications and are a crucial part of the single-use disconnector system, ensuring efficient and sterile cutting at the point of use.
Datasheet
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection MethodManual Disconnection
-
Disconnection Time60 sec.
Dimensions
-
Tube Size (ID – OD)
-
1/4" × 7/16" (6.4 mm × 11.1 mm)
-
1/8" × 1/4" (3.2 mm × 6.4 mm)
- 1/4" × 3/8" (6.4 mm × 9.6 mm)
-
1/4" × 7/16" (6.4 mm × 11.1 mm)
General Specifications
-
BladeCr-Ni-Alloy
-
Tubing
-
Silicone (Tuflux® SIL)
-
TPE (C-Flex®)
-
Silicone (Liveo™ Pharma 50)
- TPE (Tuflux® TPE)
-
Silicone (Tuflux® SIL)
Materials of Construction
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
BrandClipster®
-
Pack Size20
-
SizeXS/S
Sterility/Purity
-
Delivery ConditionNon-Sterile