Midi Plus Controller, 1-100 ml
Use the cordless, lightweight and ergonomically sound Midi Plus Controller, designed for your pipetting needs.
Top Features of the Midi Plus Controller
- Lightweight, cordless pipetting controller
- Fits all commonly used glass or plastic pipettes
- Fine-tune speed
- Easy to maintain/clean
Popular Applications for the Midi Plus Controller
- Cell culture
- Liquid preparation in large volumes
- Working with T-Flasks
- Price (USD):
- $519.00
- Item No.:
- 710931
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The Midi Plus Controller is an exceptional, lightweight, cordless pipetting controller designed for large volume pipetting from bottles or large tubes. The controller allows for easy liquid aspiration.
Use with Common Pipettes
The Midi Plus Controller can be used with commonly used glass or plastic pipettes in the 1 to 100 mL volume range and with 5 mL and 10 mL Sartorius Optifit Tips (adapters available separately).
Reduced Strain, Superior Ergonomics
The Midi Plus Controller’s ergonomic design helps minimize arm and hand movements often required while using serological or volumetric pipettes. Importantly, this eases the workload during long periods of pipetting and reduces the likelihood of repetitive strain injury (RSI).
Controller Battery
Sartorius has designed the Midi Plus Controller with innovative improvements to ensure quick charging and a long battery lifetime. When the battery is low, it can be charged while working. When fully charged, the cord can be unplugged from the device, allowing safe and convenient cordless pipetting.
Handle Design and Speed Control
The Midi Plus Controller is an ergonomic alternative to the simple pipette filler with a squeezable bulb - and it’s safer. The electronic operation of the Midi Plus reduces the finger force needed, and the stepless speed control improves the control of liquid flow for better accuracy.
Brochure
Certificate
Datasheet
Other
User Manual
Product Information
-
BrandMidi Plus
Volume
-
Volume1 – 100 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.