Tacta® Mechanical Pipette, Single Channel

Utilize the advanced, innovative single-channel Tacta® Mechanical Pipette, designed for your comfort and to achieve reliable results.

Top Features of the Tacta® Mechanical Pipette

  • Optimized design with ease of use and reliable results in mind
  • Superior Ergonomics
  • Easy to use, clean and maintain

Popular Applications for the Tacta® Mechanical Pipette

  • Pharmaceutical research
  • Microbiology

Item numbers LH-729050, LH-729060, LH-729070 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

Volume
Price (USD):
$516.00
Item No.: 
LH-729060
Availability: 
Piece
1

Want Up to 40% Off?

Get a special discount on this item by participating in our Pipette Trade-In program.

  • Send us your old pipette for a new pipette at a discounted price 
  • Use Promo Code LLHTD00171 and receive up to 40% off when placing your order or when requesting a quote.
  • Make sure you are signed in on eShop page to enter Promo Code on cart page
  • Discover terms, conditions of trade-in program on Pipette Trade-In page
  • Valid in: Austria, Belgium, Canada, Denmark, France, Finland, Germany, Iceland, Ireland, Netherlands, Norway, Sweden, United Kingdom, and United States (eShop & Request a Quote); Australia, Bangladesh, Brunei, Bulgaria, Cambodia, Czech Republic, Estonia, Fiji, Greece, Hungary, India, Indonesia, Italy, Japan, Laos, Latvia, Lithuania, Luxembourg, Malaysia, Malta, Myanmar, Nepal, New Zealand, Pakistan, Papua New Guinea, Philippines, Poland, Portugal, Romania, Singapore, Slovakia, Slovenia, Spain, South Korea, Sri Lanka, Switzerland, and Thailand (Request a Quote only)

The single-channel Tacta® Mechanical Pipette is designed with comfort and ease of use in mind. These premium model mechanical pipettes were designed to reduce strain, making pipetting effortless and safe. Its ergonomic design requires less force to achieve highly accurate and reproducible results.

Helps Reduce Strain, including WRULD and RSI

Long and extensive pipetting - particularly with conventional, older pipettes - can result in injury. For example, over-exertion can result in Work-Related Upper Limb Disorder (WRULD) or Repetitive Strain Injury (RSI). We understand the demands afforded by our constantly changing environment and have developed this premium single-channel pipette with all of these issues in mind. The use of the single-channel Tacta® Mechanical Pipette will help reduce the risk of injuries.

Reliable Results

Accidental volume changes during pipetting will be history with the use of the Sartorius Optilock feature. Set and lock the volume either by holding down the volume lock button with one hand and adjusting the volume with the other, then release to lock, or by using just one hand by sliding the volume lock up, adjusting the volume and sliding the lock back down. The choice is in your hands.

Optiload in Single Channel Pipettes

The single-channel Tacta® Mechanical Pipette sports the Optiload feature, allowing for easy and light tip loading with perfect tip sealing. Optiload also ensures light tip ejection to protect your hand. Moreover, the Optiject feature allows for easy, effortless ejection for detaching the tip.

Easy Maintenance and Cleaning

The single-channel Tacta® Mechanical Pipette has only three parts for easy disassembly and cleaning, requiring no tools. Similarly, the single-channel pipette can be steam-sterilized or autoclaved without any disassembly. For more information regarding these easy-to-use and maintain pipettes, please feel free to consult with us for additional reading materials.

Applications

  • Application
    • Blood and Plasma
    • Buffer and Media Prep
    • Clinical
    • Food and Beverage
    • HPLC/UHPLC
    • Research
    • Vaccine

Features

  • Device/Instrument Compatibility
    • Universal Design
    • Safetyspace®
    • Optifit

General Specifications

  • Channels
    1

Product Information

  • Brand
    Tacta®

Volume

  • Volume
    20 – 200 µL
  • Optifit Flexibulk Non Sterile Pipette Tips

    $44.40

    Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.

    Top Features of Optifit Tips

    • Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
    • Produced in ISO-8 Cleanrooms and tested for common contaminants
    • Color-coded for easy identification
    • Lot tested for contaminants including RNase, DNase, endotoxins and human DNA

    Popular Applications for Optifit Tips

    • Aseptic work
    • Reagent and solution preparation

    Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

  • Optifit Pre-Sterilized Pipette Tips Refill Pack

    $125.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Racked Pipette Tips

    $87.20

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Flexibulk Non Sterile Pipette Tips

    $44.40

    Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.

    Top Features of Optifit Tips

    • Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
    • Produced in ISO-8 Cleanrooms and tested for common contaminants
    • Color-coded for easy identification
    • Lot tested for contaminants including RNase, DNase, endotoxins and human DNA

    Popular Applications for Optifit Tips

    • Aseptic work
    • Reagent and solution preparation

    Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

  • Optifit Pre-Sterilized Racked Pipette Tips

    $123.00

    Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.

    Top Features of Optifit Pre-Sterilized Pipette Tips

    • 100% leak-free seal with Sartorius pipettes
    • Color-coded for convenient pipette matching
    • Manufactured in an ISO 8 Certified Cleanroom
    • Optiload® and Optiject® capable
    • Ergonomic design
    • E-Beam pre-sterilized

    Top Applications for Optifit Pre-Sterilized Pipette Tips

    • Aseptic work
    • Reagent and solution preparation

  • Optifit Pipette Tips Refill Tower

    $52.30

    This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.

    Top Features of the Optifit Refill Tower

    • Designed to create a perfect seal on all Sartorius pipettes
    • Manufactured under stringent ISO 8 Cleanroom protocols
    • Optiload® and Optiject® capability and ergonomic design for easy use
    • Convenient color-coded identification

    Popular Applications for the Optifit Refill Tower

    • Analytical chemistry
    • HPLC
    • Mass-spectrometry
    • ELISA (enzyme-linked immunosorbent assay
    • Precise and accurate laboratory experimentation and analysis

  • Optifit Racked Pipette Tips

    $85.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Pipette Tips Refill Tower

    $59.90

    This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.

    Top Features of the Optifit Refill Tower

    • Designed to create a perfect seal on all Sartorius pipettes
    • Manufactured under stringent ISO 8 Cleanroom protocols
    • Optiload® and Optiject® capability and ergonomic design for easy use
    • Convenient color-coded identification

    Popular Applications for the Optifit Refill Tower

    • Analytical chemistry
    • HPLC
    • Mass-spectrometry
    • ELISA (enzyme-linked immunosorbent assay
    • Precise and accurate laboratory experimentation and analysis

  • Optifit Pre-Sterilized Pipette Tips Refill Pack

    $112.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Pre-Sterilized Racked Pipette Tips

    $88.60

    Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.

    Top Features of Optifit Pre-Sterilized Pipette Tips

    • 100% leak-free seal with Sartorius pipettes
    • Color-coded for convenient pipette matching
    • Manufactured in an ISO 8 Certified Cleanroom
    • Optiload® and Optiject® capable
    • Ergonomic design
    • E-Beam pre-sterilized

    Top Applications for Optifit Pre-Sterilized Pipette Tips

    • Aseptic work
    • Reagent and solution preparation

  • Safetyspace® Filtered Pipette Tips, Racked

    $208.00

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Safe-Cone Filter Plus Ø 3.15 mm, Pack of 50

    $20.70

    Safe-Cone Filter Plus Ø 3.15 mm, Pack of 50

  • Safe-Cone Filter Standard Ø 3.15 mm, Pack of 50

    $17.40

    Safe-Cone Filter Standard Ø 3.15 mm, Pack of 50

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.