Mline® Mechanical Pipette, Single Channel
Sartorius Mline® single channel mechanical pipettes offer excellent ergonomics, performance and safety in manual pipetting. It is designed to maintain high accuracy and precision in repetitive and long-lasting manual pipetting. Its excellent ergonomics minimize the risk of work related hand, arm and shoulder disorders and Work Related Upper Limb Disorder (WRULD). It covers the full volume range of 0.1 μl to 10,000µl. Check 'Accessories & Consumables' tab for wide selection of Sartorius pipette tips and pipetting accessories that make your pipetting safer and more comfortable.
Item numbers 725060 and 725070 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $500.00
- Item No.:
- 725050
- Availability:
- pcs
- Piece
- 1
Choose your Mline® Mechanical Pipettes
The Mline® single channel mechanical pipettes have a comfortable handle and an ergonomic finger support combined with low pipetting forces for effortless pipetting. Good fit in hand minimizes the grip force needed to hold the pipette making pipetting confortable.
- Volume range starting from 0.1µl all the way up to 10,000µl
- Secure volume adjustment with two-hand volume lock system
- Large display for easy reading of volume
- For both right and left handed users
- Color coded for easy matching of fitting tips
- Safe-cone filters available for models above 10µl for extra protection when using non-filtered tips
- Safe-cone filter ejection system
- Materials have high chemical and UV-resistance to secure long life-time of the pipette
- Tool-free cleaning with only 3 parts to disassemble
- Fully autoclavable without the need for disassembly
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantYes
-
Electrical / Battery itemNo
Dimensions
-
Dimensions WxDxH280 × 85 × 45 mm
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels1
Product Information
-
BrandMline®
-
Pipette TypeMechanical pipettes, adjustable volume
Volume
-
Volume10 – 100 µL
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.
Top Features of Optifit Tips
- Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
- Produced in ISO-8 Cleanrooms and tested for common contaminants
- Color-coded for easy identification
- Lot tested for contaminants including RNase, DNase, endotoxins and human DNA
Popular Applications for Optifit Tips
- Aseptic work
- Reagent and solution preparation
Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.
Top Features of Optifit Tips
- Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
- Produced in ISO-8 Cleanrooms and tested for common contaminants
- Color-coded for easy identification
- Lot tested for contaminants including RNase, DNase, endotoxins and human DNA
Popular Applications for Optifit Tips
- Aseptic work
- Reagent and solution preparation
Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.