Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Mline® Mechanical Pipette, Single Channel

Sartorius Mline® single channel mechanical pipettes offer excellent ergonomics, performance and safety in manual pipetting. It is designed to maintain high accuracy and precision in repetitive and long-lasting manual pipetting. Its excellent ergonomics minimize the risk of work related hand, arm and shoulder disorders and Work Related Upper Limb Disorder (WRULD). It covers the full volume range of 0.3μl to 10,000µl. Check 'Accessories & Consumables' tab for wide selection of Sartorius pipette tips and pipetting accessories that make your pipetting safer and more comfortable.

Item numbers 725060 and 725070 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

Volume
Price (USD)
$524.00
Item No.: 
725060
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Mline® Mechanical Pipette, Single Channel
Mline® Mechanical Pipette, Single Channel

Sartorius Mline® single channel mechanical pipettes offer excellent ergonomics, performance and safety in manual pipetting. It is designed to maintain high accuracy and precision in repetitive and long-lasting manual pipetting. Its excellent ergonomics minimize the risk of work related hand, arm and shoulder disorders and Work Related Upper Limb Disorder (WRULD). It covers the full volume range of 0.3μl to 10,000µl. Check 'Accessories & Consumables' tab for wide selection of Sartorius pipette tips and pipetting accessories that make your pipetting safer and more comfortable.

Item numbers 725060 and 725070 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

Price (USD):
$524.00
Item No.:
725060
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

The Mline® single channel mechanical pipettes have a comfortable handle and an ergonomic finger support combined with low pipetting forces for effortless pipetting. Good fit in hand minimizes the grip force needed to hold the pipette making pipetting confortable.

- Volume range starting from 0.3µl all the way up to 10,000µl
- Secure volume adjustment with two-hand volume lock system
- Large display for easy reading of volume
- For both right and left handed users
- Color coded for easy matching of fitting tips
- Safe-cone filters available for models above 10µl for extra protection when using non-filtered tips
- Safe-cone filter ejection system
- Materials have high chemical and UV-resistance to secure long life-time of the pipette
- Tool-free cleaning with only 3 parts to disassemble
- Fully autoclavable without the need for disassembly

Compliance Information

  • Animal Components
    No
  • CSA Compliant
    Yes
  • Electrical / Battery item
    No

Dimensions

  • Dimensions WxDxH
    280 × 85 × 45 mm

Features

  • Device/Instrument Compatibility
    • Universal Design
    • Safetyspace®
    • Optifit

General Specifications

  • Channels
    1

Product Information

  • Brand
    Mline®
  • Pipette Type
    Mechanical pipettes, adjustable volume

Volume

  • Volume
    20 – 200 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.