Mline® Mechanical Pipette, 12 Channel
Sartorius Mline® 8 channel mechanical pipettes offer excellent ergonomics, performance and safety in manual pipetting. It is designed to maintain high accuracy and precision in repetitive and long-lasting manual pipetting. Its excellent ergonomics minimize the risk of work related hand, arm and shoulder disorders and Work Related Upper Limb Disorder (WRULD). It covers the full volume range of 0.5 μl to 300µl. Check 'Accessories & Consumables' tab for wide selection of Sartorius pipette tips and pipetting accessories that make your pipetting safer and more comfortable.
Item numbers 725220, 725230, 725240 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,410.00
- Item No.:
- 725220
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
The Mline® 8 channel mechanical pipettes have a comfortable handle and an ergonomic finger support combined with low pipetting forces for effortless pipetting. Good fit in hand minimizes the grip force needed to hold the pipette making pipetting confortable.
- Volume range starting from 0.5µl up to 300µl
- Secure volume adjustment with two-hand volume lock system
- Large display for easy reading of volume
- For both right and left handed users
- Color coded for easy matching of fitting tips
- Safe-cone filters available for models above 10µl for extra protection when using non-filtered tips
- Safe-cone filter ejection system
- Materials have high chemical and UV-resistance to secure long life-time of the pipette
- Fully autoclavable without the need for disassembly
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantYes
-
Electrical / Battery itemNo
Dimensions
-
Dimensions WxDxH280 × 120 × 45 mm
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels12
Product Information
-
BrandMline®
-
Pipette TypeMechanical pipettes, adjustable volume
Volume
-
Volume1 – 10 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.