Proline® Plus Mechanical Pipette, Single Channel
Proline® Plus Mechanical Pipettes, Single Channel, are designed with comfort and durability in mind.
Top Features of Proline® Plus Mechanical Pipettes
- Comfortable, reliable liquid handling
- Durable construction Variety of models, including fixed volume
- Easy to maintain and clean
- Fully autoclavable
Popular Applications for Proline® Plus Mechanical Pipettes
- Microbiology
- Mass Spectrometry Assays
- Biochemical and microbiological diagnostic testing
Item numbers 728020, 728050, 728060, 728070 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $231.00
- Item No.:
- 728550
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Proline® Plus Mechanical Pipettes
Sartorius proudly presents the Proline® Plus Mechanical Pipette, Single Channel, a durable and reliable mechanical pipette. Sartorius has developed a wide variety of models of Proline® Plus Mechanical Pipettes, including fixed volume starting from 0.3µl (5 µl for fixed) up to 10,000 µl.
Recommended Use
It is recommended that you use Optifit tips or Safetyspace® Filter tips to ensure the best compatibility and performance with Proline® Plus Mechanical Pipettes. These tips will provide maximal pipetting accuracy and precision, thereby enabling the impressive performance specifications given for the Proline® Plus Mechanical Pipette. The tips are made of pure virgin polypropylene and manufactured in protected, clean room conditions.
Maximized Comfort
Proline® Plus Single Channel Mechanical Pipettes have low pipetting forces, comfortable handles and ergonomic finger support for effortless pipetting. A good in-hand fit minimizes the grip force needed to hold the pipette, further enhancing comfort during use. The attractive and ergonomic design of the Proline® Plus Mechanical Pipette, together with its low pipetting forces, reduces the risk of repetitive strain injuries (RSI).
Pipetting with Ease
The Proline® Plus Mechanical Pipette was designed with ease of use in mind. This mechanical pipette has easy volume adjustment with a click system. It comes with a large display for easy reading of volume and is designed for right and left-handed users. Proline® Plus Mechanical Pipettes are color-coded for simple matching of fitted tips. Finally, cleaning and maintenance are similarly easy, with only three parts needed to disassemble for deep cleaning (without any tools).
Fully Autoclavable
The Proline® Plus Mechanical Pipette is fully autoclavable without the need for disassembly.
Applications
-
Application
-
Blood and Plasma
-
Buffer and Media Prep
-
Clinical
-
Food and Beverage
-
HPLC/UHPLC
-
Research
- Vaccine
-
Blood and Plasma
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Adjustable VolumeNo
-
Channels1
Product Information
-
BrandProline® Plus
Volume
-
Volume100 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.