Safetyspace® Filtered Pipette Tips, Racked
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
- Price (USD):
- $210.00
- Item No.:
- 790201F
- Availability:
- pcs
- Pieces
- 960
Choose your Safetyspace® Filtered Pipette Tips
Protection against contamination
The Safetyspace® tip filter acts as a barrier against aerosol or liquid cross-contaminations and reduces the need for pipette maintenance.
High Accuracy and Precision
The pipette and the pipette tip are a system. The Safetyspace® Filter Tips are designed and manufactured to perfectly fit Sartorius pipettes, enabling maximal accuracy and precision. The unique Safetyspace® between the sample and the filter enables the use of the full volume of the tip with any pipetting mode without the risk of the sample absorbing into the filter.
Certified to be free of RNase, DNase, and Endotoxin
Tips and racks are E-beam pre-sterilized in accordance with ISO 11137 and validated with SAL (sterility assurance level) of 10-6. Every production batch (lot number) of tips is certified free of DNase, RNase, and endotoxins.
Dimensions
-
Dimensions WxDxH430 × 205 × 130 mm
-
Length52.5 mm
Features
-
Device/Instrument Compatibility
-
Picus® NxT
-
Picus®
-
Tacta®
-
Proline® Plus
-
Mline®
-
Proline®
-
Universal Design
- Picus® 2
-
Picus® NxT
-
Extended LengthNo
-
Wide BoreNo
Product Information
-
BrandSafetyspace®
-
Pack Size960
-
PackagingSingle Tray
-
Tip TypeFiltered tips
Sterility/Purity
-
PurityPre-sterilized & free of DNase, RNase, human DNA and endotoxins
Volume
-
Volume200 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.