Picus® 2 Electronic 8-Channel Pipette
Top Features of Picus® 2 Electronic 8-Channel Pipette
- Achieve highly reproducible, reliable results
- Ergonomic design ensures comfortable handling
- Use with Sartorius Pipetting app for sample preparation protocols
- Reduced variance compared to more traditional pipettes
Popular Applications for Picus® 2 Electronic 8-Channel Pipette
- Cell-based assays
- 96- and 384-microwell plate work
- PCR
- Price (USD):
- $1,960.00
- Item No.:
- LH-747321
- Est. delivery date:
- For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Picus® 2 Electronic Pipettes
The Picus® 2 electronic 8-channel pipettes ensure reliable and repeatable pipetting results and feature an unbeatable ergonomic design that is kind to your hand. Picus® 2 is suited to anyone working in the lab, from a graduate student to an experienced laboratory professional. It is as intuitive to use as a mechanical pipette, but also offers more advanced options for experienced users.
Speed up your work
Speed up work by choosing from one of the multiple pipetting modes, which are specifically tailored to ease repetitive work.
User-Friendly Electronic Pipetting
Whether you are new to the lab or an expert, the 8-channel Picus® 2 Electronic Pipette has something to offer every lab professional. It’s as easy to start with as a mechanical pipette and offers incredible options for even the most advanced user. You can utilize the build-in plate tracker to increase reliability in microwell plate work.
Ready to use
The 8-channel Picus® Electronic Pipette comes ready to use and partially charged (however, we recommend fully charging it before its first use). For more information on charging, storage, and specifications, consult with Sartorius personnel and additional material available on our site.
Brochure
Certificate
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Connections (Physical)
-
ConnectivityBluetooth
Dimensions
-
Length217 mm
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Optifit
- Safetyspace®
-
Universal Design
General Specifications
-
Channels8
Product Information
-
BrandPicus® 2
-
Pipette TypeElectronic pipettes
Volume
-
Volume0.2 - 10 µL
Top Features of Safetyspace® Extended Length Filtered Pipette Tips, Racked
- Maximized reach
- Added protection against contamination
- Consistent and reliable results
- Cell culture and Microbiology applications
- Low liquid volume applications
- Gel loading
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Mains adapter with 1.5m USB cable for charging Picus® and Picus® Nxt electronic pipettes.
- Also enables charging while pipetting.
Charging Carousel for 4 Pipettes ensures proper storage and simultaneous charging for your electronic pipettes.
Top Features of the Charging Carousel
- Convenient and compact charging stand for up to 4 electronic pipettes
- Safe storage
- Holds pipettes upright to avoid contamination from other sources
Popular Applications for the Charging Carousel
- Storage and charging of Electronic Pipettes
- Space-saving
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbowpad supports ergonomic and comfortable pipetting.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.