- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus® DEAE Monolithic Columns
CIMmultus® DEAE 8000 mL cGMP Compliant (2 μm)
This high-performance ion exchange column is primarily intended for fast and efficient purification of biomolecules, especially for plasmid DNA, through their ionic interaction with the monolith.
- Item No.:
- 931.5114-2
- Piece
- 1
This high-performance ion exchange column is primarily intended for fast and efficient purification of biomolecules, especially for plasmid DNA, through their ionic interaction with the monolith.
Overview
Specifications
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production. CIMmultus® can be used as single-use disposable or multi-use columns, and they are available in various volume ranges – from 1mL for screening and method development purposes up to 40L for industrial manufacturing.
CIMmultus® DEAE is a high-performance ion exchange column, primarily intended for fast and efficient purification of biomolecules, especially for plasmid DNA, through their ionic interaction with the monolith.
DEAE features:
- Weak anion exchanger
- Working range, pH 2–9
- Binds molecules with a predominantly negative charge, repels molecules with a predominantly positive charge
- Use for capture, intermediate, or polishing steps in either bind-elute or flow-through mode
Benefits:
- Very fast processes by convective mass transport – resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Applications
-
ApplicationPreparative Applications
Compliance Information
-
GMP CompliancecGMP
Connections (Physical)
-
Connector(s)TC 1" (25 mm), 8 mm ID bore
Dimensions
-
Channel Size2 µm
-
Column Tube Length410 mm
-
Inner Diameter255 mm
-
Outer Diameter300 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate800–8000 mL/min | 13–135 cm/h | 0.1–1 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure0.7 MPa | 7 bar | 100 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–10, cleaning in place 1–14
Physicochemical Information
-
Bed Volume8000 mL
-
LigandDEAE (weak anion exchanger, diethylamino)
-
Typical Dynamic Binding Capacity 10% per mL≥ 20 mg BSA/ml wet support
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed
Volume
-
Volume8000 mL