Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Live Cell Imaging & Analysis
- Software
- Incucyte® Neurotrack Analysis Software Module
Incucyte® Neurotrack Analysis Software Module
Top Features of Incucyte® Neurotrack Analysis Software Module
- Enables label-free or fluorescent analysis of neurite outgrowth, maturation and disruption in each well of a 96- or 384-well plate
- Automated analysis of each for metricis such as neurite length, branch points, cell body area and number of cell clusters.
Popular Applications for Incucyte® Neurotrack Analysis Software Module
- Neurite Outgrowth
- Item No.:
- 9600-0010
Top Features of Incucyte® Neurotrack Analysis Software Module
- Enables label-free or fluorescent analysis of neurite outgrowth, maturation and disruption in each well of a 96- or 384-well plate
- Automated analysis of each for metricis such as neurite length, branch points, cell body area and number of cell clusters.
Popular Applications for Incucyte® Neurotrack Analysis Software Module
- Neurite Outgrowth
Overview
Specifications
Choose your Incucyte® Software
Automated Neurite Segmentation
The Incucyte® Neurotrack software module allows users to automatically process Incucyte® images and to analyze neurite dynamics with or without labels in living cells in each well of a 96- or 384-well plates. The algorithm masks and quantifies each image and returns neuronal cell metrics including neurite length, branch points, cell body area and number of cell clusters. These metrics are visualized in full time course plots for each well in 96- and 384-well plates. Analyses can be performed directly on phase contrast images obviating the need for cell labels in monoculture experiments, or on fluorescent images using non-perturbing probes as may be required in reagents for co-culture system models. Automated phase contrast image segmentation of neurites (yellow) and cell body clusters (blue) in neurons using Incucyte® Neurotrack Analysis Software Module and the Incucyte® Live-Cell Analysis System.
Applications
-
ApplicationNeurite Outgrowth
Features
-
Device/Instrument Compatibility
-
SX1
-
S3
- SX5
-
SX1
Product Information
-
BrandIncucyte®
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.