Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Incucyte® Spheroid Analysis Software Module

Top Features of the Incucyte® Spheroid Analysis Software Module

  • Analyze growth, viability, and invasion of single spheroids in round-bottom, multi-well formats or monitor multiple spheroids in flat-bottom plates—all inside your tissue culture incubator
  • Enables kinetic, label-free or fluorescence-based analysis in physiologically relevant conditions with minimal disruption
  • Offers optimized, lab-tested protocols for single- and multi-spheroid assays to improve reproducibility
  • Automatically quantifies spheroid size, shape, count, and invasive spread over time
  • Compatible with Incucyte® CX3 and SX1, S3, SX5 Live-Cell Analysis Systems

Popular Applications for the Incucyte®  Spheroid Analysis Software Module

  • Spheroid Growth (Single and Multi-spheroid), Spheroid Invasion
Item No.: 
9600-0019
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Spheroid Analysis Software Module
Incucyte® Spheroid Analysis Software Module

Top Features of the Incucyte® Spheroid Analysis Software Module

  • Analyze growth, viability, and invasion of single spheroids in round-bottom, multi-well formats or monitor multiple spheroids in flat-bottom plates—all inside your tissue culture incubator
  • Enables kinetic, label-free or fluorescence-based analysis in physiologically relevant conditions with minimal disruption
  • Offers optimized, lab-tested protocols for single- and multi-spheroid assays to improve reproducibility
  • Automatically quantifies spheroid size, shape, count, and invasive spread over time
  • Compatible with Incucyte® CX3 and SX1, S3, SX5 Live-Cell Analysis Systems

Popular Applications for the Incucyte®  Spheroid Analysis Software Module

  • Spheroid Growth (Single and Multi-spheroid), Spheroid Invasion
Item No.:
9600-0019

Overview

Specifications

The Incucyte® Spheroid Analysis Software Module enables kinetic acquisition and objective assessment of spheroids in a physiologically relevant environment—right inside your tissue culture incubator. Together with the Incucyte® CX3 Live-Cell Analysis System, users can unlock live-cell confocal imaging in addition to phase, brightfield, and widefield fluorescence. For the Incucyte® SX1, S3, and SX5 systems, phase, brightfield, and widefield fluorescence are available depending on assay type.

With integrated, optimized protocols and automated image analysis, you can standardize your entire spheroid workflow—from generation and manipulation to real-time analysis—using image-based, label-free or fluorescence-based measurements. Track morphological changes, quantify growth or invasion, and assess treatment effects with unbiased measurements of spheroid size, count, and structure.

The software supports two assay models depending on your scientific goals:

Scaffold-free grown in round-bottom ULA plates

  • Single spheroids tumor models to evaluate growth, shrinkage and death in 96- and 384-well formats
  • Single spheroid invasion tumor model to quantitate invasive growth and shrinkage in a 96-well format

Scaffold-based grown in flat bottom plates

  • Multi- spheroids (MS) grown on a layer of Matrigel® or embedded in Matrigel® on a base to quantify tumor spheroid formation, growth and health in a 96-well format.

Applications

  • Application
    • Spheroid Growth Assay
    • Spheroid Invasion Assay

Features

  • Device/Instrument Compatibility
    • S3
    • SX1
    • SX5
    • CX3

Product Information

  • Brand
    Incucyte®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.