Incucyte® Organoid Analysis Software Module

Top Features of the Incucyte® Organoid Analysis Software Module

  • Automatically locate and analyze organoids embedded in Matrigel
  • Characterize the differentiation and maturation of organoid cultures in 24- or 48-well plates and assess treatment effects on organoid growth in 96-well microplates
  • Test and select organoid culture conditions or evaluate drug treatments using label-free, quantitative data
  • Monitor all wells in your organoid assay plate continuously for days, weeks or months
  • Visualize and analyze organoids with brightfield and confocal fluorescence imaging to uncover deeper biological insights.
  • Compatible with Incucyte® CX3 and SX1, S3, SX5 Live-Cell Analysis Systems

Popular Applications for the Incucyte® Organoid Analysis Software Module

  • Organoid Culture QC
  • Organoid Assay
Article number: 
9600-0034
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Organoid Analysis Software Module
Incucyte® Organoid Analysis Software Module

Top Features of the Incucyte® Organoid Analysis Software Module

  • Automatically locate and analyze organoids embedded in Matrigel
  • Characterize the differentiation and maturation of organoid cultures in 24- or 48-well plates and assess treatment effects on organoid growth in 96-well microplates
  • Test and select organoid culture conditions or evaluate drug treatments using label-free, quantitative data
  • Monitor all wells in your organoid assay plate continuously for days, weeks or months
  • Visualize and analyze organoids with brightfield and confocal fluorescence imaging to uncover deeper biological insights.
  • Compatible with Incucyte® CX3 and SX1, S3, SX5 Live-Cell Analysis Systems

Popular Applications for the Incucyte® Organoid Analysis Software Module

  • Organoid Culture QC
  • Organoid Assay
Item No.:
9600-0034

Overview

Specifications

The Incucyte® Organoid Analysis Software Module enables kinetic acquisition and objective assessment of organoids within a physiologically relevant environment. Now available on the Incucyte® CX3 system, the Incucyte® Organoid Assay supports both brightfield and multiplexed fluorescence imaging with confocal acquisition—expanding access to automated, high-throughput organoid analysis.

Optimized protocols integrated with Incucyte® software standardize the entire organoid workflow—from generation and maintenance to analysis—using label-free and fluorescence (CX3 confocal only), image-based measurements. Researchers can characterize organoid growth, morphology, and maturation over time, and evaluate treatment effects through unbiased assessment of size, count, and morphology.

The Incucyte® Organoid Analysis Software automatically locates and analyzes organoids, delivering reproducible insights into morphology, size, and count for applications in cancer, regenerative medicine, and organoid biology. Both the Organoid QC and Assay scan types are supported using brightfield imaging on S-Series and CX3 instruments, while the CX3 additionally enables confocal fluorescence alongside brightfield imaging—providing multi-color fluorescence capability within the Organoid Assay scan type.

Applications

  • Application
    • Organoid Culture QC
    • Organoid Assay

Features

  • Device/Instrument Compatibility
    • SX5
    • S3
    • SX1
    • CX3

Product Information

  • Brand
    Incucyte®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.