Sartobind® Rapid A Mini 10 mL
Sartobind® Mini 10 mL capsules are used for first scale up trials and preclinical production. These product sizes close the gap between the Nano and the 75 mL size.
- Item No.:
- 96R-PA19D4R11
*Custom/bulk order quotes are provided within 72 hours of request.
Sartobind® Rapid A is a membrane chromatography platform designed for modern monoclonal antibody purification processes, offering a scalable solution for capturing Fc-region containing biomolecules, ideal for process intensification in single- or multi-column setups.
- Ready-for-use consumables, quick and easy setup
- Scalable, cost-efficient portfolio
- Enables process intensification, shorter timelines
- Membrane designed for shorter residence time and diverse mAb sizes
- Designed for full utilization of the membrane’s lifespan
- Expert, tailored consultancy services
With its high binding capacity, short residence times, and low operating pressures, Sartobind® Rapid A offers seamless scalability from process development to commercial production.
With its high binding capacity, short residence times, and low operating pressures, Sartobind® Rapid A offers seamless scalability from process development to commercial production.
Application Notes
Datasheet
User Manual
Applications
-
ApplicationCapture
Compliance Information
-
Biological Reactivity
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
- All in-contact plastic components meet the requirements of current USP <88> Biological Reactivity Tests, in vivo, for Plastic Class VI (Systemic Injection, Intracutaneous and Implantation Tests).
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
Connections (Physical)
-
Connector(s)Female Luer lock
Dimensions
-
Bed Height4 mm
-
Dimensions70 x 54.5 mm
Materials of Construction
-
Housing MaterialPolypropylene (PP)
Operating Conditions
-
Maximum Operating Pressure0.4 MPa
-
Maximum Venting Pressure0.5 bar, 0.05 MPa, 7 psi
-
Recommended Flow Rate3-5 MV/min (load, elution), 5-10 MV/min ( equilibration, wash)
-
pH StabilitypH 2 – 14 (short term), pH 3 – 13 (long term)
Physicochemical Information
-
Bed Volume10 mL
-
Chemical CompatibilityStable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
-
LigandProtein A
-
Reference ProteinHuman polyclonal IgG
-
Typical Dynamic Binding Capacity 10% per mL≥ 30 mg/mL
-
Void Volume32 mL
Product Information
-
BrandSartobind® Rapid A
-
Membrane Adsorber FormatCapsules
-
Membrane TypeAffinity
-
Pack Size1
-
What you receive
-
1 capsule
-
1 operating instruction
- 1 certificate
-
1 capsule