- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Membranes
- Sartobind® Rapid A Capsules
Sartobind® Rapid A Mini 10 mL
Sartobind® Rapid A capsules are a family of fully closed membrane chromatography formats designed for efficient mAb capture. The range of available sizes, directly scalable between each other, provides the necessary flexibility to accommodate different process demands.
- Price (USD)
- $1,770.00
- Item No.:
- 96R-PA19D4RFF
- Piece
- 1
Sartobind® Rapid A capsules are a family of fully closed membrane chromatography formats designed for efficient mAb capture. The range of available sizes, directly scalable between each other, provides the necessary flexibility to accommodate different process demands.
Overview
Specifications
Choose your Sartobind® Rapid A
Sartobind® Rapid A capsules integrate Sartorius agarose-based membrane functionalized with Protein A ligand in a fully closed format. The available bed volumes range from 1.2 mL to 200 mL, and the performance is directly scalable between consumable sizes. Sartobind® Rapid A is engineered for time and cost-efficient mAb purification, offering competitive binding capacity (typically between 40-50 g/L1) and low pressure drop. The capsules are ready for use, and with working residence times as low as 10 seconds, the set-up and processing time can be significantly decreased. The capsule portfolio is well-suited for process development and earlier clinical-phase manufacturing.
Features and Benefits:
- Bed-height: 4 mm
- Max. operating pressure: 4 bar
- Directly scalability between formats
- Typical flow rates: 5 – 10 MV/min2
- Integrated venting valve
Applications:
- mAb purification
- Process development and early clinical stage manufacturing
- Scale-down models supporting regulatory submission (e.g. virus clearance)
1dependent on the target molecule.; 2for more information please consult Sartobind® Rapid A Instructions for Use
Applications
-
ApplicationCapture
Compliance Information
-
Biological ReactivityThe final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
Connections (Physical)
-
Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" Sanitary
Dimensions
-
Bed Height4 mm
-
Dimensions100 x 54.5 mm
Materials of Construction
-
Housing MaterialPolypropylene (PP)
Operating Conditions
-
Maximum Operating Pressure0.4 MPa
-
Maximum Venting Pressure0.5 bar, 0.05 MPa, 7 psi
-
Recommended Flow Rate3-5 MV/min (load, elution), 5-10 MV/min (equilibration, wash)
-
pH StabilitypH 2 - 14 (short term), pH 3 - 13 (long term)
Physicochemical Information
-
Bed Volume10 mL
-
Chemical CompatibilityStable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
-
LigandProtein A
-
Reference ProteinHuman polyclonal IgG
-
Typical Dynamic Binding Capacity 10% per mL≥ 38 mg/mL
-
Void Volume32 mL
Product Information
-
BrandSartobind® Rapid A
-
Membrane TypeAffinity
-
Pack Size1
-
What you receive
-
1 capsule
-
Operating instruction
- Certificate
-
1 capsule