iQue® Enhanced Marker Cartridge (V/Blue) Between-Well Marker Beads
iQue® Enhanced Marker Cartridges automate well identification in ForeCyt® Screening Software. Each cartridge consists of fluorescent polystyrene beads in buffer containing bovine serum albumin and 0.09% sodium azide. iQue® offers marker cartridges in 5 options.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $1,610.00
- Item No.:
- 97027
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your iQue® Consumables
Volume
37 mL, sufficient to run >100 384-well plates.
Run time is dependent on protocol.
Storage
Store at Room Temperature. Once opened, store at 2-8°C. Use Enhanced Marker Cartridges enable the use of the marker experiments option in ForeCyt. In “Marker Experiment” mode, the sample probe travels to the marker cartridge and aspirates a small quantity of a fluorescent bead solution between each sample. The between-well beads are utilized by the software to perform unassisted well identification.
NotesMarker Cartridges are only compatible on iQue3
®systems running ForeCyt versions 7.1 or higher. Cartridge expires 30 days after opening.
User Manual
Features
-
Device/Instrument CompatibilityiQue®3
Product Information
-
BrandiQue®
-
Pack Size4
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.