- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Membranes
- Sartobind® Rapid A 96-well plate
Sartobind® Rapid A 96-well plate
Sartobind® Rapid A 96-well plates are ideal for high-throughput screening of production and purification conditions in mAb process development.
- Item No.:
- 99R-PA19GC-----V
- Pieces
- 2
Sartobind® Rapid A 96-well plates are ideal for high-throughput screening of production and purification conditions in mAb process development.
Overview
Specifications
Choose your Sartobind® Rapid A
Sartobind® Rapid A 96-well plates provide a high-throughput solution for qualitative assessment of production and purification conditions of monoclonal antibodies and other Fc-region containing molecules, with focus on the capture step. They integrate the same membrane, as the capsule and cassette formats, but can be used with a simple benchtop vacuum station or centrifuge.
Features and Benefits:
- High-throughput screening capability
Applications:
- Monoclonal antibody screening
- Drug discovery and early process development
Note: For use with a high-throughput screening system please contact one of our experts
Applications
-
ApplicationScreening
Compliance Information
-
Biological ReactivityThe final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
Dimensions
-
Bed Height0.7 mm
-
Dimensions128 × 85.5 × 25 mm
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material 8-stripPolypropylene (PP)
-
Material Holding FramePolystyrene
Operating Conditions
-
Maximum Operating Pressure35 kPa
-
Recommended Flow Rate3-5 MV/min (load, elution), 5-10 MV/min (equilibration, wash)
-
pH StabilitypH 2 - 14 (short term), pH 3 - 13 (long term)
Physicochemical Information
-
Bed Volume17 µL/well
-
Chemical CompatibilityStable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
-
LigandProtein A
-
Reference ProteinHuman polyclonal IgG
-
Typical Dynamic Binding Capacity 10% per mL≥ 38 mg/mL
Product Information
-
BrandSartobind® Rapid A
-
Membrane TypeAffinity
-
Pack Size2
-
What you receive
-
2 plates
-
4 deep well collection plate 2 ml
- 1 operating instruction
-
2 plates