Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Aerosart® Cartridge 0.2 µm 10"

Aerosart® Cartridges offer efficient air filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Designed for biopharmaceutical use, it withstands 150 steam cycles, ensuring reliability and compliance with industry standards.

Filter Size
Adapter
Material o-ring | seal
Item No.: 
5152507T1------C
Pieces
6
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Aerosart® Cartridge 0.2 µm 10"
Aerosart® Cartridge 0.2 µm 10

Aerosart® Cartridges offer efficient air filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Designed for biopharmaceutical use, it withstands 150 steam cycles, ensuring reliability and compliance with industry standards.

Item No.:
5152507T1------C
Number of pieces
6

Overview

Specifications

Aerosart® Cartridges

Product Information:

Aerosart® Cartridge is designed to provide efficient air and gas filtration solutions tailored for the biopharmaceutical industry. With a focus on performance, reliability, and compliance, Aerosart® Cartridges are engineered to optimize filtration processes while ensuring efficacy and suitability.

Formats:

  • Cartridge Sizes: Available in 10", 20", and 30" sizes to accommodate various filtration needs.
  • Adapter Configurations: Options include 2-flange and 3-flange designs, providing flexibility in installation.

Applications:

  • Biopharmaceutical Manufacturing: Ideal for large-scale fermentation, storage tank venting, and dry gas filtration.
  • Industrial Filtration: Suitable for applications requiring bacterial retention and compliance with CFR and USP standards.
  • Energy-Efficient Operations: Designed to reduce energy costs through optimized flow rates and minimized blow-down times.

Materials Used:

  • Membrane: Hydrophobic PTFE for high flow rates and effective microbial retention.
  • Cartridge Construction: Polypropylene and other compliant materials ensure durability and suitability.
  • O-Rings: EPDM and silicone options available for secure and reliable sealing.

Advantages:

  • High Flow Rates: Ensures efficient filtration with low energy consumption.
  • Low Differential Pressure: Reduces operating costs and enhances system performance.
  • Durability: Withstands over 150 steam sterilization cycles, ensuring long-term reliability.
  • Compliance: Meets industry standards such as USP Bacterial Endotoxins and USP Plastics Class VI tests.
  • Traceability: Laser-marked lot and unit numbers for easy identification and tracking.
  • Versatility: Suitable for a wide range of applications in biopharmaceutical and industrial settings.

Aerosart® Cartridges are designed to provide reliable and efficient filtration solutions, ensuring optimal performance and compliance in critical applications. Whether for large-scale fermentation or sensitive industrial processes, Aerosart® Cartridges offer the flexibility and reliability needed to meet diverse filtration requirements.

Accessories Information

  • Adapter
    Bottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-Adapter

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Large scale fermentation inlet and exhaust gas filtration
    • Storage tank venting
    • Filling equipment venting
    • Any dry gas filtration
  • Industry
    Pharma / Biotech / F&B
  • Modality
    • Venting of tanks
    • Bioreactors|Fermentors
  • Scale
    • Production | Small Scale
    • Production | Large Scale

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biocompatibility (USP Class VI)
    USP <88>
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Dimensions

  • Filter Size
    10"(0.75 m² / 8.1 ft²)
  • Filtration Area
    0.75 m² | 8.1 ft²

Features

  • Venting Filter
    Yes

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    • 3 bar | 43.5 psi at 20 °C
    • 0.5 bar | 7 psi at 134 °C
  • Minimum Required Bubble Point
    1.0 bar | 14.5 psi

Materials of Construction

  • Filter Material
    Polytetrafluorethylene (PTFE)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polytetrafluorethylene (PTFE)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 134 °C: 0.5 bar
  • Maximum Operating Pressure
    5 bar | 72.5 psi at 20 °C and 0.5 bar | 7 psi at 134 °C

Physicochemical Information

  • Gamma Stable
    No
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Aerosart®
  • Pack Size
    6
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • Autoclaving : 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25
    • In line Steam sterilization: 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150