Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Ambr® CF Filter Hydrosart 2 kD

The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.

The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s.

The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

MWCO
Price (USD)
$410.00
Item No.: 
3MA1441910
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® CF Filter Hydrosart 2 kD
Ambr® CF Filter Hydrosart 2 kD

The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.

The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s.

The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

Price (USD):
$410.00
Item No.:
3MA1441910

Overview

Specifications

The Hydrosart® Membrane

Hydrosart® is a cross linked regenerated cellulose based membrane that has been optimized for the Biopharmaceutical industry.

The Hydrosart® membrane is a robust polymer that can operate over a broad pH range.

Hydrosart® is also extremely hydrophilic, making it non-protein binding and non-fouling.

Membrane depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations.

These features make Hydrosart® an ideal membrane for Biopharmaceutical applications.

Applications

  • Application
    Ultrafiltration
  • Industry
    Pharma / Biotech

Dimensions

  • Dimensions WxDxH
    19.5X13X6.5
  • Filtration Area
    10 cm²
  • Flow Channel Geometry
    Screening Device

General Specifications

  • Cassette Format
    ambr® CF filter
  • Filter Class
    Ultrafilter
  • Filter Format
    Cassettes

Materials of Construction

  • Membrane Material
    Hydrosart®

Operating Conditions

  • Maximum Inlet Pressure
    3 bar
  • pH Stability
    pH 2 – 14

Physicochemical Information

  • MWCO
    2 kD

Product Information

  • Brand
    Ambr® CF Filter