Minisart® RC25 Syringe Filter, 0.45 µm Regenerated Cellulose

The Minisart® RC25 Syringe Filter is the ideal choice for reliable removal of particles, optimized for aqueous liquids and solvents.

Top Features of Minisart® Syringe Filters

  • Reliable particle removal
  • Optimized for aqueous liquids and solvents
  • Low adsorption of analytes and maximum chemical compatibility
  • Minimum extractables
  • Stable against DMSO

Popular Applications for Minisart® Syringe Filters

  • Removal of particles for aqueous liquids and solvents
  • Optimal Syringe filter for sample preparation prior analytical analysis
  • Batch HPLC certification with no ghost peaks
Pack Size
Price (USD)
$161.00
Article number: 
17765----------K
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® RC25 Syringe Filter, 0.45 µm Regenerated Cellulose
Minisart® RC25 Syringe Filter, 0.45 µm Regenerated Cellulose

The Minisart® RC25 Syringe Filter is the ideal choice for reliable removal of particles, optimized for aqueous liquids and solvents.

Top Features of Minisart® Syringe Filters

  • Reliable particle removal
  • Optimized for aqueous liquids and solvents
  • Low adsorption of analytes and maximum chemical compatibility
  • Minimum extractables
  • Stable against DMSO

Popular Applications for Minisart® Syringe Filters

  • Removal of particles for aqueous liquids and solvents
  • Optimal Syringe filter for sample preparation prior analytical analysis
  • Batch HPLC certification with no ghost peaks
Price (USD):
$161.00
Item No.:
17765----------K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Minisart® RC25 Syringe Filter 0.45 µm Regenerated Cellulose RC filters are optimized for particle removal in aqueous liquids and solvents. Elimination of particles from your samples prior to HPLC or other chromatographic analysis is essential in order to maintain the integrity of your chromatography column and to maximize its operating lifetime. The Minisart® RC25 is optimized for sample preparation.

Regenerated Cellulose Membrane

The Minisart® RC25 Syringe Filter includes a regenerated cellulose (RC) membrane, which is hydrophilic. The membrane is low adsorption and solvent resistant. It is optimized for aqueous liquids and solvents with a pH of 3-14. As such, the RC membrane is uniquely suited for particle removal in these solvents.

Stability Against DMSO

The Minisart® RC25 Syringe Filter is compatible with and stable against DMSO. It is further compatible with other amides, ketones, esters and ethers.

Optimized for Sample Preparation

Minisart® Syringe Filters like the RC25 are optimized for sample preparation and consist of a polypropylene (PP) housing and membrane components featuring maximum chemical compatibility and minimum extractables to ensure excellent results.

Strict Standards in Manufacturing

Minisart® filters, including the RC25, are manufactured by Sartorius and are required to meet the strictest quality standards. As such, we set the standards in both high flow rates and total throughput.

Key Features of Minisart® RC25

Key features of the Minisart® RC25, like other Minisart® PP Standard Syringe Filters, include the low adsorption of analytes, maximum chemical compatibility and minimum extractables. The Minisart® RC25 Syringe Filter is an easy, reliable choice. For additional support and information regarding orders, storage and use, please consult the additional supporting materials or directly with our support personnel.

Applications

  • Application
    • Ultracleaning of aqueous and organic solutions
    • Particle Removal
  • Application Area
    Analytical sample preparation

Compliance Information

  • Extractables
    Lot-specific HPLC certificate

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Slip

Dimensions

  • Filter Diameter
    ⌀ 25 mm
  • Filtration Area
    4.8 cm²

General Specifications

  • Filter Paper/Membrane Color
    • White (opaque)
    • Printed
  • Flow Rate
    ≥ 160 mL/min for water at 1 bar (14.5 psi) | ≥ 325 mL/min for methanol at 1 bar (14.5 psi)
  • Total Throughput
    Up to 100 mL
  • pH Range
    3.0 – 14.0

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Regenerated Cellulose (RC)

Operating Conditions

  • Maximum Allowable Working Temperature
    121 °C (250 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 2.0 bar (29 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® RC
  • Device Type
    Syringe Filters
  • Pack Size
    50
  • Packaging
    Bulk packed
  • Sample Type
    • Aqueous
    • Solvents
    • Solvent Mixtures

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Ethylene oxide
    • Autoclave

Volume

  • Hold-up Volume
    ≤ 100 – 200 µL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.