Sartobind® Lab Protein A Membrane Adsorbers

Top Features of Sartobind® Lab Protein A Membrane Adsorbers

  • Rapid flow rates ensure short cycle times and high productivity
  • Compatible with common antibody purification buffer systems
  • Operate by syringe, pump or FPLC system

Popular Applications for Sartobind® Lab Protein A Membrane Adsorbers

  • IgG and mAb purification
  • Contaminant removal
  • Process development for mAb production

Bed Volume
Price (USD):
$599.00
Item No.: 
93PRAP06HB-12--A
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

High-Speed Purification

Sartobind® Lab Protein A affinity membrane adsorbers are ready-to-use units in a syringe filter format. The macorporous matrix makes them the ideal tool for rapid purification of immunoglobulins (IgG) and monoclonal antibodies (mAbs) by providing superior flow rates and reduced cycle times when compared to conventional columns. A complete purification cycle – whether by syringe or on an FPLC system - takes less than 5 minutes.

Ultimate Versatility

Sartobind® Lab Protein A units are available with a 2 mL bed volume, providing binding capacities of 10 - 15 mg IgG per unit. Equipped with standard Luer lock connectors, Sartobind® Lab units enable simple, equipment-free handling by syringe, or can be easily connected to FPLC systems for automated purifications. The units are compatible with most common protein A purification buffers and can be regenerated for multiple purification cycles, ensuring high-cost efficiency.

Applications

  • Application
    • Screening  
    • Optimization  
    • Antibody Purification  
    • mAb Purification  
  • Intended Use
    Research Use Only (RUO)  

Dimensions

  • Bed Height
    4 mm  
  • Membrane Area
    100 cm²  

Features

  • Reusable
    Yes  

Materials of Construction

  • Housing Material
    Polypropylene (PP)  
  • Membrane Material
    Stabilized reinforced cellulose  
  • Reinforcement Material
    Polyester  

Operating Conditions

  • Maximum Operating Pressure
    0.6 MPa  
  • Recommended Flow Rate
    5-10 mL/min (2.5-5 MV/min)  
  • pH Stability
    pH 2 – 10 (short term), pH 3 – 9 (long term)  

Physicochemical Information

  • Bed Volume
    2.1 mL  
  • Chemical Compatibility
    Stable in common chromatography buffers, avoid peroxide and other oxidizing or reactive reagents  
  • Ligand
    Protein A  
  • Pore Size
    0.45 µm  
  • Reference Protein
    Human polyclonal IgG  
  • Typical Dynamic Binding Capacity 10% per unit
    10 – 15 mg  
  • Void Volume
    1.3 mL  

Product Information

  • Brand
    Sartobind® Lab  
  • Membrane Type
    Affinity  
  • Pack Size
    4  
  • What you receive
    • 4 units  
    • 1 operating instruction sheet  
  • Sartobind® Adapter UNF 10-32 female to Luer male

    Adapter UNF 10-32 female to Luer male for Sartobind®Material: natural PEEK

  • Luer Female to UNF 10-32 Female Adapters, 2 pc

    $57.20

    Luer female/UNF 10-32 female adapters, for Sartobind® Lab units.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.