Incucyte® Kinase Akt Green/Red Lentivirus
One vial of lentivirus reagent ( 1x106 TU/mL) suitable for transducing cells with a non-perturbing dual green/red fluorescent label driven off an EF1α promoter) . Stable cell lines or clones can be created under puromycin selection.
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Price (USD):
- $1,120.00
- Item No.:
- BA-04868
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The Incucyte® Kinase Akt Green/Red Lentivirus enables efficient, non-perturbing, and homogenous labeling of mammalian cells for in vitro analysis of dynamic changes in Akt kinase activity. The lentivirus reagent is a single-cassette, genetically encoded sensor based on a green fluorescent protein (TagGFP2)-tagged Akt substrate whose subcellular localization is phosphorylation-dependent, and a red fluorescent protein (mKate2) nuclear marker to denote the nuclear/cytoplasmic boundary. Upon phosphorylation by Akt, the green fluorescent sensor will translocate from the nucleus to the cytoplasm. Inhibition of Akt will prevent phosphorylation of the sensor and cause it to be retained in the nucleus. It is driven by an EF-1α promotor with puromycin selection to allow generation of cell lines or clones which stably express the genetically encoded dual fluorescent (TagGFP2 and mKate2) indicator.
The Incucyte® Kinase Akt Green/Red Lentivirus has been validated for use with the Incucyte® SX5, S3, or SX1 Live-Cell Analysis System configured with a Green/Red Optical Module. It is not compatible with Incucyte instruments configured with a Green/Orange/NIR or an Orange/NIR Optical Module.
Applications
-
ApplicationKinase Activity
-
Application Area
-
Cell function
- Oncology
-
Cell function
-
Assay Type
-
Cell Health
- Kinase Activity
-
Cell Health
-
Research Area
-
Cell Health & Viablity
- Oncology
-
Cell Health & Viablity
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical ModuleGreen/Red
General Specifications
-
ColorGreen/Red
Product Information
-
BrandIncucyte®
Volume
-
Volume0.2 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.